(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Top-of-the-line digital caliper. Solar type caliper with no battery and IP67 protection assures
waterproof reliability.
• With no annoying origin restoration necessary, a measurement can be started any time and
there is no restriction on operating speed.
• The impact resistance of the display unit has been increased for improved usability in
workshop conditions.
• Waterproof function makes this SuperCaliper suitable for use in an environment containing
large amounts of cutting fluid or coolant. Operability is equivalent to the mechanical
type caliper.
• This SuperCaliper uses components that do not contain harmful substances.
• Slider operation is smooth and comfortable.
Part Number |
---|
500-784 |
500-785 |
500-786 |
500-787 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring range (inch) | Specification | Mass |
---|---|---|---|---|---|---|---|---|
฿ 12,154.93 ฿ 8,294.52 | DM CALIPER CD67-S6PS | 1 Piece(s) | 47 Day(s) | 0 - 6" | w/o data output | 180g | ||
฿ 13,504.80 ฿ 9,223.78 | DM CALIPER CD67-S8PS | 1 Piece(s) | 46 Day(s) | 0 - 8" | w/o data output | 210g | ||
฿ 12,554.72 ฿ 8,564.83 | DM CALIPER CD67-S6PM | 1 Piece(s) | 5 Day(s) | 0 - 6" | with data output | 180g | ||
฿ 13,850.00 ฿ 9,459.55 | DM CALIPER CD67-S8PM | 1 Piece(s) | 46 Day(s) | 0 - 8" | with data output | 210g |
Loading...
Type | Standard Calipers | Display Method | Digital |
---|
How can we improve?
How can we improve?