1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vernier Caliper, ABSOLUTE Coolant Proof Caliper Series 500 — With Dust/Water Protection Conforming To IP67 Level

Vernier Caliper, ABSOLUTE Coolant Proof Caliper Series 500 — With Dust/Water Protection Conforming To IP67 Level
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,103.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ABS Coolant Proof Caliper with Dust/Water Protection conforming to IP67 Level.
Can be
used in workshop conditions exposed to coolant, water, dust or oil. 100% air-leak test
ensures every caliper conforms to IP67.
• Font height is 9mm (increased by 22%) and visibility is improved
(except for 0 - 300mm/ 0 - 12" models).
• Battery cap does not require a screw driver for battery replacement
(except for 0 - 300mm / 0 - 12" models).
• Extended battery life of 5 years due to low current integrated circuit
(except for 0 - 300mm/0 - 12" models).
• Easy to use — advanced ergonomic design uses only 1 button.
• Incorporates Mitutoyo's ABSOLUTE measurement system. No need to reset the origin.
• The automatic power-on/off function shuts down the LCD display after 20 minutes inactivity,
but the ABS scale origin is unaffected. Power is restored to the display when the slider is moved.
• Stepped features can be measured.
• Can be integrated into statistical process control and measurement systems.
• An inspection certificate is supplied as standard.
(However, this cannot be used as a calibration certificate as it is undated.)

Part Number
500-721-20SALE
500-722-20SALE
500-723-20SALE
500-731-20SALE
500-732-20SALE
500-733-20SALE
500-734-20SALE
500-735-20SALE
500-736-20SALE
500-737-20SALE
500-738-20SALE
500-763-20SALE
500-768-20SALE
500-769-20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Measuring range
(inch)
Accuracy Remarks Specification Mass
(g)

฿ 11,553.09

฿ 7,894.23

CD-P15MW 1 Piece(s) 5 Day(s) 0 - 150mm-±0.02mmCarbide-tipped jaws for outside measurementMeasurement data output port: Yes168g

฿ 13,104.99

฿ 8,953.33

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 200mm-±0.02mm-Measurement data output port: Yes198g

฿ 13,471.82

฿ 9,199.91

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 150mm-±0.02mmCarbide-tipped jaws for outside and inside measurementMeasurement data output port: Yes168g

฿ 11,720.47

฿ 8,012.11

CD-P6SW 1 Piece(s) 5 Day(s) -0 - 6"±.001"/±0.02mmCarbide-tipped jaws for outside measurement-168g

฿ 13,070.55

฿ 8,928.49

CD-P8SW 1 Piece(s) 5 Day(s) -0 - 8"±.001"/±0.02mm--198g

฿ 14,570.56

฿ 9,953.15

CD-P6SWW 1 Piece(s) 5 Day(s) -0 - 6"±.001"/±0.02mmCarbide-tipped jaws for outside and inside measurement-168g

฿ 15,686.09

฿ 10,718.31

CD-P8SWW 1 Piece(s) 14 Day(s) -0 - 8"±.001"/±0.02mm--198g

฿ 12,837.39

฿ 8,765.37

CD-P6MW 1 Piece(s) 5 Day(s) -0 - 6"±.001"/±0.02mmCarbide-tipped jaws for outside measurementMeasurement data output port: Yes168g

฿ 14,572.25

฿ 9,952.85

CD-P8MW 1 Piece(s) 5 Day(s) -0 - 8"±.001"/±0.02mm-Measurement data output port: Yes198g

฿ 14,972.06

฿ 10,224.42

CD-P6MWW 1 Piece(s) 5 Day(s) -0 - 6"±.001"/±0.02mm-Measurement data output port: Yes168g

฿ 16,604.80

฿ 11,341.08

CD-P8MWW 1 Piece(s) 14 Day(s) -0 - 8"±.001"/±0.02mmCarbide-tipped jaws for outside and inside measurementMeasurement data output port: Yes198g

฿ 11,103.29

฿ 7,587.99

CD-P8M 1 Piece(s) 5 Day(s) -0 - 8"±.001"/±0.02mm-Measurement data output port: Yes198g

฿ 8,103.20

฿ 5,528.81

CD-P6SR 1 Piece(s) 5 Day(s) -0 - 6"±.001"/±0.02mmDepth bar ø1.9mm-168g

฿ 8,920.10

฿ 6,094.21

CD-P6MR 1 Piece(s) 50 Day(s) -0 - 6"±.001"/±0.02mmDepth bar ø1.9mmMeasurement data output port: Yes168g

Loading...

  1. 1