(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Offers a resolution of 0.01mm with corresponding accuracy.
• Incorporates an Absolute measurement system. No need to reset the origin after switching on.
• Code No. 550-341-10: IP67 (These models are not a waterproof type. Therefore
a rustproofing shall be applied after use.)
• Allows integration into statistical process control and measurement systems for models
with measurement data output connector.
• ID measurement value: displayed value + (the minimum inside measurement value mentioned below).
OFFSET switch allows to input a compensation value so that the measurement value
can be read directly (Code No. 550-341-10). Preset function allows to set
a desired starting point (Code No. 550-341-10).
Part Number |
---|
550-223-10 |
550-225-10 |
550-227-10 |
550-341-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring range (inch) | Accuracy | Remarks |
---|---|---|---|---|---|---|---|---|
฿ 28,425.47 ฿ 19,423.12 | DM CALIPER CDC-18C | 1 Piece(s) | 5 Day(s) | 0 - 18" (.504” - 18.5”) | ±.002" | - | ||
฿ 32,511.18 ฿ 22,211.64 | DM CALIPER CDC-24C | 1 Piece(s) | 5 Day(s) | 0 - 24" (.504” - 24.5”) | ±.002" | - | ||
฿ 56,650.96 ฿ 38,692.61 | DM CALIPER CDC-40C | 1 Piece(s) | 5 Day(s) | 0 - 40" (.504” - 40.2”) | ±.003" | - | ||
฿ 19,567.00 ฿ 13,364.26 | DIGIMATIC CALIPER CDC-P12 | 1 Piece(s) | 22 Day(s) | 0 - 12" (.404” - 12.4”) | ±.002" | IP67, with offset/preset function for easy inside measurement |
Loading...
How can we improve?
How can we improve?