(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Offers a resolution of 0.01mm with corresponding accuracy.
• Incorporates an Absolute measurement system. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models
with measurement data output connector.
• ID measurement value: displayed value + (the minimum inside measurement value mentioned below).
OFFSET switch allows to input a compensation value so that the measurement value
can be read directly (Code No. 551-341-10). Preset function allows to set
a desired starting point (Code No. 551-341-10).
• Tips of the outside measurement jaw are relieved for easy measurement of thin parts.
Part Number |
---|
551-224-10 |
551-226-10 |
551-227-10 |
551-341-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring range (inch) | Accuracy | Remarks |
---|---|---|---|---|---|---|---|---|
฿ 37,011.68 ฿ 25,282.68 | DM CALIPER CDN-20C | 1 Piece(s) | 5 Day(s) | 0 - 20" (.504” - 20.5”) | ±.0025" | - | ||
฿ 60,268.11 ฿ 41,151.07 | DM CALIPER CDN-30C | 1 Piece(s) | 3 Day(s) | 0 - 30" (.504” - 30.5”) | ±.0025" | - | ||
฿ 69,254.42 ฿ 47,293.84 | DM CALIPER CDN-40C | 1 Piece(s) | 50 Day(s) | 0 - 40" (1.004” - 41”) | ±.003" | - | ||
฿ 22,150.00 ฿ 15,128.45 | DIGIMATIC CALIPER CDN-P12 | 1 Piece(s) | 45 Day(s) | 0 - 12" (.404” - 12.4”) | ±.002" | IP67, with offset/preset function for easy inside measurement |
Loading...
How can we improve?
How can we improve?