1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

542 series 6channel input counter EV-16P/Z/D

542 series 6channel input counter EV-16P/Z/D
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 37,934.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Up to six gages can be connected to one unit, extendable up to 10 units (60 gages at maximum) using the RS Link function to facilitate the configuration of a multi-point measurement system.
• A range of output modes to choose from: I/O output for tolerance judgment and segment output, BCD data output and RS-232C output are available.
• Other than normal measurement, peak measurement or differential measurement between gages are available.

Part Number
542-063SALE
542-064SALE
542-067SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Resolution Maximum input frequency Applicable input Applicable gage head

฿ 46,317.00

฿ 32,695.17

6CHANNEL INPUT COUNTER 1 Piece(s) 2 Day(s) Approx. 910g10µm (±999999.99mm) / .0005" (±9999.9995") / 5µm (±999999.995mm) / .00005" (±999.99995") / 0.5µm (±9999.9995mm) / .000005" (±.99.999995") / [Parameter set]1.25MHz (2-phase square wave) / response speed depends on gage specification / Max. counting speed: 5MHzDifferential square-waveLGE / LGF / LGK / LGB / LGM / LG Models with reference point mark, sine wave output type are excluded.

฿ 37,934.00

฿ 26,777.61

6CHANNEL INPUT COUNTER 1 Piece(s) 2 Day(s) Approx. 830gDepends on gage specification.Response speed depends on gage specification.Digimatic code (SPC)LGD / LGS

฿ 47,934.00

฿ 33,836.61

6CHANNEL INPUT COUNTER 1 Piece(s) 50 Day(s) Approx. 910g10µm (±999999.99mm) / .0005" (±9999.9995") / 5µm (±999999.995mm) / .00005" (±999.99995") / 1µm (±99999.999mm) / .00005" (±999.99995") / 0.5µm (±9999.9995mm) / .000005" (±.99.999995") / [Parameter set]1.25MHz (2-phase square wave) / response speed depends on gage specification / Max. counting speed: 5MHzDifferential square-waveLGF with reference point mark

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Quantizing error ±1 count Operating temperature (humidity) range 0 to 40°C (RH 20 to 80%, no condensation)
Storage temperature (humidity) range –10 to 50°C (RH 20 to 80%, no condensation) Standard Accessories Fixing foot (4) / connecting bracket (4) / fixing screw M4×12 (8) External dimensions 144 (W) × 72 (H) ×139 (D) mm
Rating Power Supply 12 - 24V DC / terminal block (M3 screw) Rating Power consumption 8.4W or less (700mA max.) Ensure at least 1A is available per unit. Number of input channels 6
LED display 8 digits for parameter display (displays settings) / 1 for error display Error message Overspeed / gage error etc. External display Dedicated external display unit D-EV (optional) can be connected.
Number of input switches 4 Function of input switches Measurement mode switching / parameter setting Input/output Tolerance judgment output 1 to 6 channels (L1, L2, L3) / open-collector
Input/output BCD output Parallel BCD output (positive/negative-true logic) / open-collector Input/output Segment output Function to set on only the terminals corresponding to the counting values / open-collector Input/output Control output Normal operation signal (NOM) / open-collector
Input/output Control input Output channel designation (segment, in the BCD mode), presetting, peak value clear, range changeover (at segment output), holding counting value open-collector or no-voltage contact signal (with/without contact point) Interface RS-232C Measurement data output and control inputEIA RS-232C-compatibleUse cross cables for home position, DTE (terminal definition). Interface RS link Max. connecting unit: 10 (6 when using EF counter)Connecting cable length: Max. 10m (sum of link cable length)Data transfer time: 1sec./60ch (when transmission rate is 19200bps)