1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 542 Super high-precision Linear Gage (Laser Hologage) LGH (0.01μm resolution)

SERIES 542 Super high-precision Linear Gage (Laser Hologage) LGH (0.01μm resolution)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The Mitutoyo Laser Hologage is a high-end digital gaging system that employs laser beam interference to make highly accurate and repeatable measurements.
• The compact gage head reduces the costs required for assembling the laser scale unit for each device. The head can also contribute to downsizing the entire system. The master gage is the best tool available for measuring tools or for a length measurement sensor of the control unit, as well as for measuring high-precision components.
• High resolution and high accuracy
Highly accurate measurement due to an ultra-high resolution of 0.00001mm (0.01μm), which is close to the performance of laser interferometers.
• Excellent measuring stability
The design is also highly resistant to unfavorable environmental conditions such as air movement and atmospheric pressure changes.
• Low measuring force models are also available.
Low measuring force models are available for easily deformed precision workpieces.
• High-reliability and excellent durability
High precision linear ball bearings are used in the spindle guide for extremely smooth movement and exceptional durability.

Part Number
542-925
542-926
542-927
542-928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Point Downwards Measuring Force Contact Point Horizontal Measuring Force Contact Point Upward Measuring Force Configuration

฿ 999,999,999.00

HIGH-PRECISION LINEAR GAGE 1 Piece(s) 95 Day(s) 0.55N or less0.45N or less0.35N or lessSet of 1-axis Gage Head and Display Unit

฿ 999,999,999.00

HIGH-PRECISION LINEAR GAGE 1 Piece(s) 95 Day(s) 0.1NNot applicableNot applicableSet of 1-axis Gage Head and Display Unit

฿ 999,999,999.00

HIGH-PRECISION LINEAR GAGE 1 Piece(s) 95 Day(s) 0.55N or less0.45N or less0.35N or lessSet of 2-axis Gage Head and Display Unit

฿ 999,999,999.00

HIGH-PRECISION LINEAR GAGE 1 Piece(s) 95 Day(s) 0.1NNot applicableNot applicableSet of 2-axis Gage Head and Display Unit

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Repeatability(mm) 0.02μm Mass 1400g (Gage Head + Display Unit)
Measuring accuracy (20°C) 0.1μm Contact point ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5), standard contact point: 120058 Output cable length 2m
Operating temperature (humidity) range 10 to 30°C (RH 30 to 70%, no condensation) Storage temperature (humidity) range –10 to 50°C (RH 30 to 70%, no condensation) The temperature and humidity range for storage after unpacking is the same as that for operation. Display range ±999.99999mm
Measuring Range 10mm Retrace error 0.05μm Minimum reading 0.01μm