1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Scales ABS AT715 SERIES 539 — Slim Type

Linear Scales ABS AT715 SERIES 539 — Slim Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 22,821.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Electromagnetic induction principle means scales are unaffected by contamination.
• Absolute scales have eliminated the need for origin restoration, also drastically reduces power consumption.

Part Number
539-802SALE
539-803SALE
539-804SALE
539-811SALE
539-815SALE
539-816SALE
539-822SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct model Signal cable length Accuracy (20°C) Effective range

฿ 42,667.00

฿ 30,118.64

LINEAR SCALES 1 Piece(s) 45 Day(s) ABS AT715-1503.5m±5μm150mm (6")

฿ 26,535.00

฿ 18,728.40

LINEAR SCALES 1 Piece(s) 45 Day(s) ABS AT715-2003.5m±5μm200mm (8")

฿ 25,367.00

฿ 17,906.57

LINEAR SCALES 1 Piece(s) 47 Day(s) ABS AT715-2503.5m±5μm250mm (10")

฿ 22,821.00

฿ 18,793.09

LINEAR SCALES 1 Piece(s) 45 Day(s) ABS AT715-6003.5m±7μm600mm (24")

฿ 28,166.00

฿ 19,882.38

LINEAR SCALES 1 Piece(s) 20 Day(s) ABS AT715-8003.5m±7μm800mm (32")

฿ 30,000.00

฿ 21,177.00

LINEAR SCALES 1 Piece(s) 45 Day(s) ABS AT715-9003.5m±7μm900mm (36")

฿ 38,333.00

฿ 27,059.26

LINEAR SCALES 1 Piece(s) 45 Day(s) ABS AT715-15005m±7μm1500mm (60")

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Protection level IP67 Maximum response speed 50m/min
Detection method Electromagnetic induction Minimum resolution 0.001mm to 0.01mm (Changeable by parameter on the KA-200/KLD-200 counter) Sliding force 5N or less
Signal cable Standard Accessories (Refer to the dimension table shown below for the length.) Extension cable 2m / 5m / 7m (optional) Connectable counter KA-200 Counter / KLD-200 Counter