1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Scales AT112-F SERIES 539 — Super Slim Type

Linear Scales AT112-F SERIES 539 — Super Slim Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 65,800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Super slim type with unit sectional dimensions of 15.4×30mm.
• Connectable to the KA-200 counter, KLD-200 counter, or PSU-200.

Part Number
539-252-10SALE
539-255-10
539-265-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct model Effective range

฿ 65,800.00

฿ 46,448.22

LINEAR SCALES 1 Piece(s) 40 Day(s) AT112-70F70mm (2.5")

฿ 999,999,999.00

LINEAR SCALES 1 Piece(s) 95 Day(s) AT112-220F220mm (8.5")

฿ 999,999,999.00

LINEAR SCALES 1 Piece(s) 95 Day(s) AT112-720F720mm (28")

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Protection level IP53 Maximum response speed 50m/min
Output signal Two 90° phase-shifted sinusoidal signals Signal cable length 3m Accuracy (20°C) (3+3L0/1000)μm
Signal output pitch 20µm Scale reference point Output in 50mm pitch Operating temperature 0 to 45°C