1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-high Accuracy CNC CMM MICROCORD LEGEX series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The LEGEX series is an ultra-high precision CNC CMM with the world's highest level of accuracy,
made possible by rigorous analysis of all possible error-producing factors and the elimination or minimization of their effects.
• The fixed bridge structure and precision air bearings running on highly rigid guideways ensure
superior motion stability and ultra-high geometrical accuracy. Thorough testing, using FEM structure analysis simulation, guarantees geometric motion accuracy that has minimal errors from fluctuations in the load and other variables. In addition, other various technologies have been utilized in the structure of the drive unit, measuring against vibration, etc. to provide ultra-high accuracy.
• Equipped with a combination of a Mitutoyo ultrahigh accuracy scale unit, an ultra-high accuracy crystallized glass scale with a coefficient of thermal expansion of almost 0 and a high resolution,
high-performance reflection type linear encoder. It
provides excellent position detection for premium
performance.
• All LEGEX high-precision series CMM's are equipped with temperature compensation and therefore do not require a temperature controlled room. Accuracy is guaranteed within the range of 18 to 22°C.
• Many optional systems are available, including probes (contact and non-contact types), data processing units, and many other items to support the ultra-high accuracy measurement of a wide variety of work pieces. It is suitable for complex small to medium size workpieces such as a gear, bearing, lens, die, or scroll rotor which require high dimensional accuracy.

Part Number
LEGEX-574
LEGEX-774
LEGEX-776
LEGEX-9106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Resolution X Axis Measuring range Y Axis Measuring Range Z Axis Measuring Range Maximum drive speed Guide method Measuring method Measuring table Material Measuring table Size (table surface) Measuring table Tapped insert Maximum table loading Air supply Pressure Air supply Consumption Table loading Maximum height Maximum acceleration

฿ 999,999,999.00

ULTRA-HIGH ACCURACY 1 Piece(s) 95 Day(s) ----------------

฿ 999,999,999.00

ULTRA-HIGH ACCURACY 1 Piece(s) 95 Day(s) ----------------

฿ 999,999,999.00

ULTRA-HIGH ACCURACY 1 Piece(s) 95 Day(s) ----------------

฿ 999,999,999.00

ULTRA-HIGH ACCURACY 1 Piece(s) 95 Day(s) 6500kg0.00001mm (0.01μm)900mm1000mm600mm120mm/s for each axis (maximum combined speed: 200mm/s)Air bearingUltrahigh-precision linear encoderCast iron950×1050mmM8×1.25mm (for workpiece clamping)800kg0.5MPa120L/min under normal conditions (air source: 160L/min or more)850mm980mm/s2

Loading...

  1. 1

Basic Information

Product Model Measurement element