1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Separate Guide Type MICROCORD Crysta-Apex C203016G/306020G

Large Separate Guide Type MICROCORD Crysta-Apex C203016G/306020G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The Crysta-Apex C203016G/306020G series is the world's largest moving bridge type CNC CMM incorporating Mitutoyo's original structure (moving bridge/installation type), which are designed to be
used for measuring large and heavy workpieces with high accuracy.
• The scale systems on Mitutoyo high-precision models utilizes a high-performance linear encoder
(manufactured by Mitutoyo), for detecting axis position. In addition, various technologies have been utilized in the structure, part processing, and assembly to provide high accuracy measurement.
• As an option, the MOVAC system can be mounted to automatically restore accuracy caused by vibrations
and other variations.
• All Crysta-Apex C203016G/306020G high-precision series CMM's are equipped with temperature compensation and therefore do not require a temperature controlled room. Accuracy is guaranteed
within the range of 18 to 22°C.
• Safety devices such as Z-axis beam sensor, tape switch, and area sensor are available as options.

Part Number
CRYSTA-APEX-C203016G
CRYSTA-APEX-C306020G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

LARGE SEPARATE GUIDE 1 Piece(s) 95 Day(s)

฿ 999,999,999.00

LARGE SEPARATE GUIDE 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element