1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Formtracer Extreme SV-C4500CNC SERIES 525 — CNC Surface Roughness and Contour Measuring Systems

FORMTRACER EXTREME

Formtracer Extreme SV-C4500CNC SERIES 525 — CNC Surface Roughness and Contour Measuring Systems
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• High-accuracy stylus type CNC Surface Roughness / Contour Measuring System that allows measurement of surface roughness and form/contour with one unit through detector replacement.
• The X1-, Y- and Z2-axes have a maximum drive speed of 200mm/s. This permits high-speed positioning that can potentially result in a large increase in the throughput of multiple-profile / multipleworkpiece
measurement tasks.
• For models with the α axis, it is possible to perform continuous measurement over horizontal and inclined surfaces by powertilting the X1 axis. In addition, automatic measuring force adjustment function of Z1-axis detector for contour measurement enables automatic measurement with
constant measuring force even with the X1 axis tilted.
• For models with the Y-axis table, it is possible to expand the measuring range for multiple workpieces, etc., through positioning in the Y-axis direction.
• Detector for contour measuring systems (Z1 axis) Accuracy ±(0.8+|2H|/100)µm
• For the model without an α axis, indication accuracy of the Z2-axis (column) is guaranteed. For this reason, it expands the measuring range of the Z1 axis (detector) in form/contour measurement by using the Z2-axis tracing function.
• 2-axis simultaneous control in the X- and Y-axis directions enables inclined plane
measurements.
• When the Z1-axis detector for form/contour measurement is replaced with that for surface roughness measurement, or vice versa, it is a simple, one-touch replacement without rerouting of the connecting cables.
• Since the Z1-axis detector incorporates an anti-collision safety device, the machine will automatically stop if the detector touches a workpiece or jig.
• Optional external control function (Ext I/O) through bidirectional communication (RS-232C) with the PLC (programmable logic controller) is available.

Part Number
SV-C4500CNC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

FORMTRACER EXTREME 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element X1 Axis Measuring Range 200mm X1 Axis Resolution 0.05 µm
X1 Axis Scale type Reflective-type linear encoder Z2 Axis (Column) Resolution 0.05 µm Z2 Axis (Column) Scale type Reflective-type linear encoder
Z2 Axis (Column) Base material Gabbro X1 Axis (Drive unit) Drive speed - CNC mode Max. 200mm/s X1 Axis (Drive unit) Drive speed - Joystick mode 0 to 50m
X1 Axis (Drive unit) Measuring speed 0.02 mm/s/ 0.05/mm/s / 0.1mm/s /0.2 mm/s / 0.5mm/s / 1.0mm/s / 2.0mm/s X1 Axis (Drive unit) Measuring direction - Contour Forward / backward X1 Axis (Drive unit) Straightness - Contour 2µm/200mm
X1 Axis (Drive unit) Accuracy (20°C) - Contour ±(0.8+4L/200)μm L: Measuring length (mm) X1 Axis (Drive unit) Measuring direction - Surface roughness Backward X1 Axis (Drive unit) Straightness - Surface roughness 0.5 µm/200mm
Z1 Axis (Detector) Measuring range - Contour 60mm (±30mm from the horizontal) Z1 Axis (Detector) Resolution - Contour 0.02 µm Z1 Axis (Detector) Measuring direction - Contour Both forward and backward (Direction is changed by FORMTRACEPAK)
Z1 Axis (Detector) Vertical movement of the stylus - Contour Arc motion Z1 Axis (Detector) Scale type - Contour Arc Z1 Axis (Detector) Accuracy (20°C) - Contour ±(0.8+|2H|/100)μm / H: Measuring height from horizontal position (mm)
Z1 Axis (Detector) Measuring force - Contour 10, 20, 30, 40, 50mN (setting measuring force Formtracepak) Z1 Axis (Detector) Traceable angle - Contour Ascent: 70°, Descent: 70°, (Depends on the surface texture.) Z1 Axis (Detector) Stylus tip - Contour 30° cone, Carbide
Z1 Axis (Detector) Measuring range - Surface roughness 800μm/80μm/8μm Z1 Axis (Detector) Resolution - Surface roughness 0.01µm/0.001µm/0.0001µm Z1 Axis (Detector) Measuring force - Surface roughness 0.75mN
Z2 Axis (Column) Drive range Specification is selectable from 300mm or 500mm Z2 Axis (Column) Drive speed - CNC mode Max. 200mm/s Z2 Axis (Column) Drive speed - Joystick mode 0 to 50mm/s
Z2 Axis (Column) Accuracy (at 20°C) - Model without α Axis ±(1.5+10H/1000)μm H: Z2 axis measuring height (mm) Z2 Axis (Column) Accuracy (at 20°C) - Model with α Axis - Z2 Axis (Column) Base size (W×D) 750×600mm