1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bench Centers SERIES 967

BENCH CENTERS SERIES 967

Bench Centers SERIES 967
You can add up to 6 items per a category to the compare list.

  • Sale
  • Economy
Filter By :
Part Number :
  • From :
    ฿ 48,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Used with a dial test indicator (optional), these Bench Centers provide precision measurement of concentricity on cylindrical workpieces.
• With an indicator clamp. (Holding stem diameter: 8mm)

Part Number
967-201-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,367.00

฿ 34,142.27

BENCH CENTERS SERIES 967 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Maximum workpiece length 300mm Maximum workpiece diameter 150mm Mass 13kg

Please check the type/dimensions/specifications of the part 967-201-10 in the Bench Centers SERIES 967 series.