1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AVK-C0 SERIES 810 — Vickers Hardness Testing Machines

HV-100 SERIES 810

AVK-C0 SERIES 810 — Vickers Hardness Testing Machines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• A basic Vickers hardness testing machine that is easy to use and economical.

Part Number
810-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

HV-100 SERIES 810 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model AVK-C0 Test force control Lever method and automatic control (load, duration, unload) Objective lens 10X for measurement
Main unit mass Approx. 49kg Applicable standards JIS B 7725 / ISO 6507-2 Resolution of diagonal length of an indentation 1μm
Turret drive Manual switching Specimen dimensions Height 205mm, depth 165mm (when using flat anvil) Output
Power supply (main unit) AC100V 50/60Hz Approx. 45W External Dimensions 210(W)×580(D)×705(H)mm (excluding protrusions and stage)