1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WiZhard HR-500 SERIES 810 — Rockwell Hardness Testing Machines

WiZhard HR-500 SERIES 810 — Rockwell Hardness Testing Machines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• With the HR-500, the hardness of even the inside wall of a pipe-shaped specimen can be tested without cutting the specimen in half. What is more, the HR-500 can perform 3 types of hardness tests, not only Rockwell and Rockwell superficial but also Brinell, by introducing our proprietary electronic control technology and providing the Brinell hardness testing load sequence.

Part Number
810-202
810-203
810-204
810-205
810-206
810-207
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Preliminary test force (handling support) Test force - Brinell

฿ 999,999,999.00

HR-500 SERIES 810 1 Piece(s) 95 Day(s) HR-521Manual (automatic brake and automatic load sequence)1839

฿ 999,999,999.00

HR-500 SERIES 810 1 Piece(s) 95 Day(s) HR-522Manual (automatic brake and automatic load sequence)61.29 / 98.07 / 153.2 / 245.2 / 294.2 / 306.5 / 612.9 / 980.7 / 1226 / 1839

฿ 999,999,999.00

HR-500 SERIES 810 1 Piece(s) 95 Day(s) HR-523Motor driven (manual operation is also available)61.29 / 98.07 / 153.2 / 245.2 / 294.2 / 306.5 / 612.9 / 980.7 / 1226 / 1839

฿ 999,999,999.00

HR-500 SERIES 810 1 Piece(s) 95 Day(s) HR-521LManual (automatic brake and automatic load sequence)1839

฿ 999,999,999.00

HR-500 SERIES 810 1 Piece(s) 95 Day(s) HR-522LManual (automatic brake and automatic load sequence)61.29 / 98.07 / 153.2 / 245.2 / 294.2 / 306.5 / 612.9 / 980.7 / 1226 / 1839

฿ 999,999,999.00

HR-500 SERIES 810 1 Piece(s) 95 Day(s) HR-523LMotor driven (manual operation is also available)61.29 / 98.07 / 153.2 / 245.2 / 294.2 / 306.5 / 612.9 / 980.7 / 1226 / 1839

Loading...

  1. 1

Basic Information

Type of hardness test Rockwell hardness/Rockwell Superficial hardness/Brinell hardness Standards JIS B 7726 ISO6508-2 (ASTM E18) Preliminary Test Force 29.42 / 98.07
Total Test Force - Superficial 147.1 / 294.2 / 441.3 Test force - Rockwell 588.4 / 980.7 / 1471 Test force control Auto (load, duration, unload)
Total test force switching Switch operation touch panel Power supply 100V AC / approx. 40VA or less, (120/220/240V AC set on shipment from factory.) Test force switching Switch operation
Test force duration time 0 to 120s (Can be set to any value in units of 1s.) Specimen maximum dimensions Height: 250mm (Long type: 395mm) / Depth: 150mm (between indenter shaft and test machine main unit) Allowable inner diameter of pipe specimen Minimum hole diameter: 35mm (When the special specification indenter is used: 22mm)
External connection For printer: Serial interface (compatible with the RS-232C standard), Digimatic interface, Centronics interface External Dimensions and Mass Body: Approx. 250(W) x 670(D) x 605(H)mm, (Long types: 750(H)mm), Approx. 65kg (Long types: Approx. 75kg) / Operation panel: Approx. 165 (W) x 260 (D) x 105 (H)mm approx. 0.75kg