1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Caliper 551 Series - with Nib Style and Standard Jaws

ABSOLUTE DIGIMATIC CALIPER

ABSOLUTE Digimatic Caliper 551 Series - with Nib Style and Standard Jaws
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,216.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Offers a resolution of 0.01mm with corresponding accuracy.
• Incorporates an Absolute measurement system. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.
• ID measurement value: displayed value +. OFFSET switch allows to input a compensation value so that the measurement value can be read directly (Code No. 551-301-10, 551-331-10, 551-311-10 and 551-341-10).
• Tips of the outside measurement jaw are relieved for easy measurement of thin parts.

Part Number
551-311-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,216.70

฿ 10,741.47

ABSOLUTE DIGIMATIC CALIPER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Range 0 - 8" (.404” - 8.4”) Accuracy ±.0015" Remarks IP67

Please check the type/dimensions/specifications of the part 551-311-10 in the ABSOLUTE Digimatic Caliper 551 Series - with Nib Style and Standard Jaws series.