1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,540.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The beam-mounted jaw can be adjusted to facilitate measurement of stepped sections and hard-to-get-at workpiece features.
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
573-611SALE
573-701SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification Range Accuracy

฿ 17,466.70

฿ 12,329.74

OFFSET CALIPER SERIES 573 536 1 Piece(s) 22 Day(s) Without thumb roller0 - 150mm±0.02mm

฿ 15,540.00

฿ 10,725.71

OFFSET CALIPER SERIES 573 536 1 Piece(s) 5 Day(s) -0 - 6"±.001"

Loading...

  1. 1