(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Specially designed for inside measurements in hard-to-reach places.
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.
Part Number |
---|
573-643 |
573-647 |
573-648 |
573-742 |
573-745 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specification | Range | Accuracy | Remarks |
---|---|---|---|---|---|---|---|---|---|
฿ 25,583.30 ฿ 18,059.25 | ABSOLUTE INSIDE CALIPER | 1 Piece(s) | 5 Day(s) | without thumb roller | 10 - 200mm | ±0.05mm | Knife-edge type, Measurable min. hole diameter: ø10mm | ||
฿ 20,383.30 ฿ 14,388.57 | ABSOLUTE INSIDE CALIPER | 1 Piece(s) | 5 Day(s) | without thumb roller | 10.1 - 160mm | ±0.05mm | Inside groove type, Measurable min. hole diameter: ø10.1mm | ||
฿ 23,623.33 ฿ 16,675.71 | ABSOLUTE INSIDE CALIPER | 1 Piece(s) | 22 Day(s) | without thumb roller | 20.1 - 170mm | ±0.03mm | Point jaw type, Measurable min. hole diameter: ø20.1mm | ||
฿ 27,333.30 ฿ 19,294.58 | ABSOLUTE INSIDE CALIPER | 1 Piece(s) | 22 Day(s) | - | .4 - 6" | ±.002" | Knife-edge type, Measurable min. hole diameter: ø.4" | ||
฿ 19,860.00 ฿ 13,707.37 | ABSOLUTE INSIDE CALIPER | 1 Piece(s) | 3 Day(s) | Incorporated with the offsetting function, which indicates the actual measurement value. | .404 - 6" | ±.002" | Inside groove type, Measurable min. hole diameter: ø.404" |
Loading...
How can we improve?
How can we improve?