1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tube Thickness Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type

TUBE THICKNESS CALIPER

Tube Thickness Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,833.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The beam-mounted jaw is a round bar that facilitates measurements of tube wall thickness.
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
573-662 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,833.30

฿ 12,588.53

TUBE THICKNESS CALIPER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Specification without thumb roller Range 0 - 150mm Accuracy ±0.05mm

Please check the type/dimensions/specifications of the part 573-662 in the Tube Thickness Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type series.