1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Depth Gage SERIES 571

ABSOLUTE Digimatic Depth Gage SERIES 571
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,873.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Coolant proof models achieve IP67 protection level.
• Enables stable depth measurement with a resolution of 0.01mm.
• ABSOLUTE Digital Caliper
• Sliding operation of models with the measuring ranges 150mm (6"), 200mm (8") and 300mm (12") is smooth and comfortable.
• Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
• Optional longer extension bases are available. (Except for models with measuring ranges of 600, 750, 1000mm)

Part Number
571-261-10SALE
571-262-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRange

฿ 15,873.30

฿ 11,204.96

ABSOLUTE DIGIMATIC DEPTH GAGE 1 Piece(s) 47 Day(s) 0 - 6”

฿ 19,733.30

฿ 13,929.74

ABSOLUTE DIGIMATIC DEPTH GAGE 1 Piece(s) 47 Day(s) 0 - 8”

Loading...

  1. 1

Basic Information

Specification IP67 Coolant Proof model Repeatability 0005"/0.01mm Accuracy ±.001"/±0.02mm
Battery life 3years Remarks Base (W x T): 3.93” x .23”