1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digimatic Data Cable Selector (including USB Input Tool Direct)

MTY MEASUREING TOOL

Digimatic Data Cable Selector (including USB Input Tool Direct)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,566.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connecting cables for IT/DP/MUX

Part Number
959149 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,566.67

฿ 1,106.07

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Cable length(m) 1

Please check the type/dimensions/specifications of the part 959149 in the Digimatic Data Cable Selector (including USB Input Tool Direct) series.