1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bevel Protractor SERIES 187

BEVEL PROTRACTOR

Bevel Protractor SERIES 187
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,085.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Consists of three sheets of stainless steel, the middle one of which is made for angle measurements.

Part Number
187-201 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,085.72

฿ 3,471.00

BEVEL PROTRACTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Protractor (Indexer) Blade Dimensions(mm) 137 Remarks w/60°, 30° edges

Please check the type/dimensions/specifications of the part 187-201 in the Bevel Protractor SERIES 187 series.