1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tubular Inside Micrometers SERIES 137, 337 — Extension Rod Type

MTY MEASUREING TOOL

Tubular Inside Micrometers SERIES 137, 337 — Extension Rod Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 29,975.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Wide range of inside measurements possible by combining extension rods and anvils with the micrometer head.
• Two types of measuring faces are available; with or without carbide tip.
(No. 337-101/301/302/102/303/304 only available with carbide tip.)
• The sleeve is rotated to adjust the index line position when setting to a length standard.
• An inside length standard is required for accurately setting the micrometer.
• Order No. 337-101/301/302/102/303/304

Part Number
337-101 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,975.41

฿ 20,470.21

MTY MEASUREING TOOL 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 200 - 225 Specification Digimatic (LCD) Resolution 0.001mm
Micrometer head stroke 25mm Display unit 200 - 225mm

Please check the type/dimensions/specifications of the part 337-101 in the Tubular Inside Micrometers SERIES 137, 337 — Extension Rod Type series.