1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Depth Micrometer SERIES 128

Depth Micrometer SERIES 128
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,685.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring rod diameter: ø4mm
• Measuring rod lock is attached.
*Measuring rod is attached on the rear side of the micrometer.
• Carbide-tipped measuring rod model is available.
• Ratchet stop provides constant measuring force.

Part Number
128-101SALE
128-102SALE
128-103SALE
128-104SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification Base

฿ 3,685.91

฿ 2,506.05

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) -63.5 x 16mm

฿ 3,934.51

฿ 2,682.16

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) -101.6 x 16mm

฿ 5,185.68

฿ 3,540.78

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) with carbide-tipped measuring rod63.5 x 16mm

฿ 5,418.77

฿ 3,693.98

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) with carbide-tipped measuring rod101.6 x 16mm

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 25 Graduation 0.01mm