1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ABSOLUTE Digimatic Depth Gage SERIES 571

ABSOLUTE Digimatic Depth Gage SERIES 571
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,784.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

• Coolant proof models achieve IP67 protection level.
• Enables stable depth measurement with a resolution of 0.01mm.
• ABSOLUTE Digital Caliper.
• Sliding operation of models with the measuring ranges 150mm (6"),
200mm (8") and 300mm (12") is smooth and comfortable.
• Battery: SR44 (1 pc), 938882. For initial operational checks
(standard accessory)
• Optional longer extension bases are available.
(Except for models with measuring ranges of 600, 750, 1000mm)

Part Number
571-203-20SALE
571-213-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBase Accuracy Battery life

฿ 15,784.00

฿ 10,775.74

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) W x T : 100 x 6mm±0.03mm3.5years

฿ 16,750.00

฿ 11,823.83

DIGITAL DEPTH GAUGE 1 Piece(s) 5 Day(s) W x T : 100 x 6mm (3.93" x 0.23")±0.03 mm/0.0015"20,000 hours

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 300 Repeatability 0.01mm Resolution 0.01mm