1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge, Pocket Type Dial Test Indicator Series 513

Dial Gauge, Pocket Type Dial Test Indicator Series 513
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,934.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Jeweled bearings assure higher sensitivity and accuracy.
Indicator can be mounted by clamping the stem or the body
(except for 513-517WE and 513-517WT).
• Reversible measuring direction (Clutch type).
• Two holding bars are supplied. (Full sets only.)
• Fully adjustable bezel/dial face.
• Stylus is adjustable within 220°.
• Bezel is sealed with on O-ring to keep out water and oil.

Part Number
513-501TSALE
513-503ESALE
513-503TSALE
513-514ESALE
513-514TSALE
513-515TSALE
513-517ESALE
513-517TSALE
513-517WESALE
513-517WTSALE
513-527ESALE
513-527TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Measuring force
(N)
Specifications Accuracy Graduation Dial reading

฿ 6,217.00

฿ 4,246.83

TEST INDICATOR TI-611T 1 Piece(s) 5 Day(s) 0.140.4 or lessFull set3µm0.001mm0-70-0

฿ 5,250.00

฿ 3,587.85

TEST INDICATOR TI-612E 1 Piece(s) 22 Day(s) 0.20.3 or lessBasic set3µm0.002mm0-100-0

฿ 5,967.00

฿ 4,071.28

TEST INDICATOR TI-612T 1 Piece(s) 5 Day(s) 0.20.3 or lessFull set3µm0.002mm0-100-0

฿ 5,084.00

฿ 3,470.85

TEST INDICATOR TI-633E 1 Piece(s) 14 Day(s) 0.50.3 or lessBasic set10µm0.01mm0-25-0

฿ 5,800.00

฿ 3,964.88

TEST INDICATOR TI-633T 1 Piece(s) 46 Day(s) 0.50.3 or lessFull set10µm0.01mm0-25-0

฿ 5,565.00

฿ 4,106.97

BORE GAGE CG-7M/2109SB-10 1 Piece(s) Same day 10.3 or lessFull set10µm0.01mm0-50-0

฿ 3,934.00

฿ 2,681.81

TEST INDICATOR TI-623T 1 Piece(s) 46 Day(s) 0.80.3 or lessBasic set8µm0.01mm0-40-0

฿ 4,634.00

฿ 3,165.02

TEST INDICATOR TI-613T 1 Piece(s) 14 Day(s) 0.80.3 or lessFull set8µm0.01mm0-40-0

฿ 5,034.00

฿ 3,435.20

TEST INDICATOR TI-613WE 1 Piece(s) 5 Day(s) 0.80.3 or lessBasic set8µm0.01mm0-40-0

฿ 5,584.00

฿ 3,812.20

TEST INDICATOR TI-613WT 1 Piece(s) 3 Day(s) 0.80.3 or lessFull set8µm0.01mm0-40-0

฿ 4,035.74

฿ 2,753.18

TEST INDICATOR TI-713E 1 Piece(s) 5 Day(s) 0.80.3 or lessBasic set8µm0.01mm0-40-0

฿ 4,717.00

฿ 3,211.81

TEST INDICATOR TI-713T 1 Piece(s) 5 Day(s) 0.80.3 or lessFull set8µm0.01mm0-40-0

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial