1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

THREE AXIS Quick Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 14475
  • 14473
  • 14474
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 446.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pull the handle into an L shape to quickly clamp an object.
· Pushing the knobs from both sides will release the main shaft screw for vertical movement.
[Applications]
· For clamping various materials such as wood, metal plates, and plastic
· Includes a protective cover that does not scratch the material

Part Number
14474
14475
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
Mouth opening
(mm)
Mouth depth
(mm)
Load capacity
(kg)
Material/finish

฿ 446.00

QUICK CLAMP 1 Piece(s) 5 Day(s) 275.4755360Frame: PA6, Clamping jaw (square): TPR, Clamping jaw (round): PE, Handle: ABS + TPR

฿ 528.00

QUICK CLAMP 1 Piece(s) 5 Day(s) 41010070-Nylon resin

Loading...

  1. 1