1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Cutting Ruler for Circular Saws

Angle Cutting Ruler for Circular Saws
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Easy to cut angles when cutting right angles.
·The guide slide structure allows longer cutting.
·The click structure clicks into place at 45°, 90°, and 135°, making it easy to adjust the angle without having to check the scale.

Part Number
EA851X-21
EA851X-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length Effective Cutting Length

฿ 4,999.00

HAMMER HAMMER DRILL 1 Piece(s) 12 Day(s) 465mm200 to 370mm

฿ 6,642.00

CUTTING MACHINE 1 Piece(s) 12 Day(s) 765mm370 to 600mm

Loading...

  1. 1

Basic Information

Main Body Material stainless steel, aluminum Scale 15°~165° Accuracy within ±0.7 mm at 200 mm