1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Saw Guide, Smoothly Cuts 5-In Timbers, Gable Boards, Studs, Etc.

HAMMER HAMMER DRILL

Circular Saw Guide, Smoothly Cuts 5-In Timbers, Gable Boards, Studs, Etc.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,629.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Perpendicularity: within 200 mm ±0.2 mm
·A guide for smoothly cutting approx. 150-mm square timber, gable boards, studs, etc.
·Size: 252 × 200 × 30 mm
·Weight: 159 g
·Main Body Material: magnesium

Part Number
EA851X-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,629.00

HAMMER HAMMER DRILL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size 252×200×30mm Main Body Material Magnesium Perpendicularity within 200 mm ±0.2 mm
Weight 159g

Please check the type/dimensions/specifications of the part EA851X-11 in the Circular Saw Guide, Smoothly Cuts 5-In Timbers, Gable Boards, Studs, Etc. series.