(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed Container With Stainless Steel Folding Handle (Band Type) CTLF Series

Sealed Container With Stainless Steel Folding Handle (Band Type) CTLF Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,781.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-8611-55
62-8611-56 SALE
62-8611-57 SALE
62-8611-58 SALE
62-8611-59 SALE
62-8611-60 SALE
62-8611-61 SALE
62-8611-62 SALE
62-8611-63 SALE
62-8611-64 SALE
62-8611-65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Dimensions

฿ 12,781.41

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 10L ø240×H240mm

฿ 13,436.32

฿ 10,011.40

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 15L ø270×H270mm

฿ 14,044.80

฿ 10,470.40

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 20L ø300×H300mm

฿ 16,384.63

฿ 12,244.23

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 25L ø330×H330mm

฿ 18,583.94

฿ 13,915.65

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 36L ø360×H360mm

฿ 20,221.82

฿ 15,156.25

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 45L ø387×H390mm

฿ 21,251.23

฿ 15,936.30

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 50L ø387×H480mm

฿ 23,638.09

฿ 17,747.48

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 65L ø430×H450mm

฿ 24,667.50

฿ 18,527.76

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 70L ø430×H520mm

฿ 27,615.80

฿ 20,764.32

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 80L ø470×H470mm

฿ 28,926.22

฿ 21,758.30

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 100L ø470×H600mm

Basic Specifications

  • Materials
    Main body: SUS304
  • Surface Treatment
    Inner and Outer Surface Buffing
  • Seal
    Silicone rubber (compliant with the Food Sanitation Act of Japan)
  • Service Conditions
    Atmospheric pressure (no pressure change possible)

Product Description

[Features]
·Round airtight container with folding handle that does not take up extra space.
·Lever band type that can be easily sealed with single-action.

Part Number
62-8611-55
62-8611-56 SALE
62-8611-57 SALE
62-8611-58 SALE
62-8611-59 SALE
62-8611-60 SALE
62-8611-61 SALE
62-8611-62 SALE
62-8611-63 SALE
62-8611-64 SALE
62-8611-65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Dimensions

฿ 12,781.41

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 10L ø240×H240mm

฿ 13,436.32

฿ 10,011.40

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 15L ø270×H270mm

฿ 14,044.80

฿ 10,470.40

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 20L ø300×H300mm

฿ 16,384.63

฿ 12,244.23

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 25L ø330×H330mm

฿ 18,583.94

฿ 13,915.65

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 36L ø360×H360mm

฿ 20,221.82

฿ 15,156.25

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 45L ø387×H390mm

฿ 21,251.23

฿ 15,936.30

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 50L ø387×H480mm

฿ 23,638.09

฿ 17,747.48

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 65L ø430×H450mm

฿ 24,667.50

฿ 18,527.76

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 70L ø430×H520mm

฿ 27,615.80

฿ 20,764.32

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 80L ø470×H470mm

฿ 28,926.22

฿ 21,758.30

STAINLESS STEEL TANKS 1 Piece(s) 20 Day(s) 100L ø470×H600mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1