(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed Container With Stainless Steel Folding Handle (Clip Type) CTHF Series

Sealed Container With Stainless Steel Folding Handle (Clip Type) CTHF Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,990.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-8611-42
62-8611-43
62-8611-44
62-8611-45
62-8611-46
62-8611-47 SALE
62-8611-48 SALE
62-8611-49 SALE
62-8611-50 SALE
62-8611-51 SALE
62-8611-52 SALE
62-8611-53 SALE
62-8611-54 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Dimensions

฿ 8,990.65

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 4L ø180×H180mm

฿ 9,646.16

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 7L ø210×H210mm

฿ 10,582.10

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 10L ø240×H240mm

฿ 11,237.01

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 15L ø270×H270mm

฿ 11,938.95

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 20L ø300×H300mm

฿ 13,763.78

฿ 10,259.52

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 25L ø330×H330mm

฿ 15,542.17

฿ 11,606.89

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 36L ø360×H360mm

฿ 16,946.06

฿ 12,672.26

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 45L ø387×H390mm

฿ 17,929.03

฿ 13,416.29

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 50L ø387×H480mm

฿ 20,549.28

฿ 15,405.80

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 65L ø430×H450mm

฿ 21,532.25

฿ 16,151.34

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 80L ø430×H520mm

฿ 24,106.06

฿ 18,103.65

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 80L ø470×H470mm

฿ 25,462.92

฿ 19,132.84

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 100L ø470×H600mm

Basic Specifications

  • Materials
    Main body: SUS304
  • Surface Treatment
    Inner and Outer Surface Buffing
  • Seal
    Silicone rubber (compliant with the Food Sanitation Act of Japan)
  • Service Conditions
    Atmospheric pressure (no pressure change possible)

Product Description

[Features]
·Round airtight container with folding handle that does not take up extra space.
·Latch clip type that can be easily sealed.

Part Number
62-8611-42
62-8611-43
62-8611-44
62-8611-45
62-8611-46
62-8611-47 SALE
62-8611-48 SALE
62-8611-49 SALE
62-8611-50 SALE
62-8611-51 SALE
62-8611-52 SALE
62-8611-53 SALE
62-8611-54 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Dimensions

฿ 8,990.65

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 4L ø180×H180mm

฿ 9,646.16

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 7L ø210×H210mm

฿ 10,582.10

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 10L ø240×H240mm

฿ 11,237.01

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 15L ø270×H270mm

฿ 11,938.95

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 20L ø300×H300mm

฿ 13,763.78

฿ 10,259.52

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 25L ø330×H330mm

฿ 15,542.17

฿ 11,606.89

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 36L ø360×H360mm

฿ 16,946.06

฿ 12,672.26

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 45L ø387×H390mm

฿ 17,929.03

฿ 13,416.29

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 50L ø387×H480mm

฿ 20,549.28

฿ 15,405.80

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 65L ø430×H450mm

฿ 21,532.25

฿ 16,151.34

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 80L ø430×H520mm

฿ 24,106.06

฿ 18,103.65

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 80L ø470×H470mm

฿ 25,462.92

฿ 19,132.84

STAINLESS STEEL TANKS 1 Piece(s) 15 Day(s) 100L ø470×H600mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1