(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arcland Sakamoto Reflective Safety Vest, Short Length (292509)

Arcland Sakamoto Reflective Safety Vest, Short Length (292509)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
292508
292509
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code

฿ 439.64

SAFE VESTS 1 Piece(s) 31 Day(s) Yellow Mesh Background / Yellow Reflective 4904781078950

฿ 439.30

SAFE VESTS 1 Piece(s) 31 Day(s) Navy Mesh Fabric / Yellow Reflective 4904781078967

Basic Specifications

  • Product Type
    Safety vest
  • Main Body Material
    Nylon Mesh
  • Reflective Material
    PVC
  • Garment length(cm)
    50 (short length)
  • Size
    Free
  • Reflective distance(m)
    80 to 150
  • Reflective tape width(mm)
    70
  • Specifications
    Adjustable size: Magic Tape on both sides

Product Description

[Applications]
· For working at night

Part Number
292508
292509
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code

฿ 439.64

SAFE VESTS 1 Piece(s) 31 Day(s) Yellow Mesh Background / Yellow Reflective 4904781078950

฿ 439.30

SAFE VESTS 1 Piece(s) 31 Day(s) Navy Mesh Fabric / Yellow Reflective 4904781078967

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1