(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arcland Sakamoto Reflective Safety Vest (292500)

Arcland Sakamoto Reflective Safety Vest (292500)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
292500
292501
292502
292503
292504
292505
292506
292507
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size JAN Code

฿ 443.02

SAFE VESTS 1 Piece(s) 31 Day(s) Yellow Mesh Background / Yellow Reflective Free 4904781078875

฿ 443.36

SAFE VESTS 1 Piece(s) 31 Day(s) Yellow Mesh Background / Yellow Reflective XL 4904781078882

฿ 442.68

SAFE VESTS 1 Piece(s) 31 Day(s) Navy Mesh Fabric / Yellow Reflective Free 4904781078899

฿ 445.38

SAFE VESTS 1 Piece(s) 31 Day(s) Navy Mesh Fabric / Yellow Reflective XL 4904781078905

฿ 442.68

SAFE VESTS 1 Piece(s) 31 Day(s) Orange Mesh Base / Yellow Reflective Free 4904781078912

฿ 449.10

SAFE VESTS 1 Piece(s) 31 Day(s) Orange Mesh Base / Yellow Reflective XL 4904781078929

฿ 443.69

SAFE VESTS 1 Piece(s) 31 Day(s) Dark Blue / Silver Reflective Free 4904781078936

฿ 447.75

SAFE VESTS 1 Piece(s) 31 Day(s) Dark Blue / Silver Reflective XL 4904781078943

Basic Specifications

  • Product Type
    Safety vest
  • Main Body Material
    Nylon Mesh
  • Reflective Material
    PVC
  • Reflective distance(m)
    80 to 150
  • Reflective tape width(mm)
    70
  • Specifications
    Adjustable size: Magic Tape on both sides

Product Description

[Applications]
· For working at night

Part Number
292500
292501
292502
292503
292504
292505
292506
292507
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size JAN Code

฿ 443.02

SAFE VESTS 1 Piece(s) 31 Day(s) Yellow Mesh Background / Yellow Reflective Free 4904781078875

฿ 443.36

SAFE VESTS 1 Piece(s) 31 Day(s) Yellow Mesh Background / Yellow Reflective XL 4904781078882

฿ 442.68

SAFE VESTS 1 Piece(s) 31 Day(s) Navy Mesh Fabric / Yellow Reflective Free 4904781078899

฿ 445.38

SAFE VESTS 1 Piece(s) 31 Day(s) Navy Mesh Fabric / Yellow Reflective XL 4904781078905

฿ 442.68

SAFE VESTS 1 Piece(s) 31 Day(s) Orange Mesh Base / Yellow Reflective Free 4904781078912

฿ 449.10

SAFE VESTS 1 Piece(s) 31 Day(s) Orange Mesh Base / Yellow Reflective XL 4904781078929

฿ 443.69

SAFE VESTS 1 Piece(s) 31 Day(s) Dark Blue / Silver Reflective Free 4904781078936

฿ 447.75

SAFE VESTS 1 Piece(s) 31 Day(s) Dark Blue / Silver Reflective XL 4904781078943

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1