1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCCU21 Series Button-Type USB-Enabled Digital Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LCCU21N100
  • LCCU21N200
  • LCCU21N500
  • LCCU21KN001
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,815.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Connect the USB cable to your computer for easy measurement.
· The measurement software "WinCT-DLC" can be used to easily view the measurement data on your computer.
· A compression-type digital load cell for compact and lightweight force measurement.
· Ideal for measuring load distribution, press fitting and press pressure changes.
· Includes cell mounting bracket and USB interface.
· Rated capacity: 100 N (10.20 kg) to 1 kN (102.0 kg).
· Measurement of load distribution of beds, etc.
· Press machine pressure measurement.
· Bike chain tension measurement.
· Spring compression force measurement.
· High-frequency welding machine pressing force measurement.
· Robot joint force measurement.

Part Number
LCCU21KN001
LCCU21N100
LCCU21N200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,816.42

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

฿ 15,815.47

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

฿ 15,815.47

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital