(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
P-646-C |
P-646C-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Material | Overall Length (mm) |
Main Body Parts | With/without tip replacement function | Width (mm) |
Part Type | Head Width (mm) |
Details Type | JAN code | Weight (g) |
Heat Resistant Temperature (°C) |
Replacement chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,391.88 |
SERAMIC PINSET | 1 Piece(s) | 12 Day(s) | Stainless Steel | 127 | Main Body | Available | 10 | - | 0.8 | - | 4962772066195 | 22 | 1200 (Tip) | P-646C-1 | ||
฿ 1,050.41 |
SERAMIC CHIP | 1 Piece(s) | 19 Day(s) | - | - | Part | - | - | Chip | - | P-646C-1 ceramic tip | 4962772461280 | - | 1,200 | - |
[Features]
· Replacing the tip is possible and economical.
· Insulated, heat-resistant, chemical-resistant ceramic tweezers
· Solder/silver solder does not adhere to the tweezers, and the heat resistant temperature is 1,200°C making them ideal for soldering work.
· Can be used in environments requiring chemical resistance, nonmagnetic, insulating properties and abrasion resistance.
· Replacement part: P-646C-1 Ceramic Tip
Part Number |
---|
P-646-C |
P-646C-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Material | Overall Length (mm) |
Main Body Parts | With/without tip replacement function | Width (mm) |
Part Type | Head Width (mm) |
Details Type | JAN code | Weight (g) |
Heat Resistant Temperature (°C) |
Replacement chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,391.88 |
SERAMIC PINSET | 1 Piece(s) | 12 Day(s) | Stainless Steel | 127 | Main Body | Available | 10 | - | 0.8 | - | 4962772066195 | 22 | 1200 (Tip) | P-646C-1 | ||
฿ 1,050.41 |
SERAMIC CHIP | 1 Piece(s) | 19 Day(s) | - | - | Part | - | - | Chip | - | P-646C-1 ceramic tip | 4962772461280 | - | 1,200 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?