1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Display Monitor L-859

MONITOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • L-859
  • L-859_01
  • L-859_02
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,028.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product does not have an adjustment function for image quality, etc. Adjustments must be made on the camera side.

Product Description

[Features]
· HDMI connection-type, small (11.6 inch) full HD monitor
· A dedicated LCD monitor that can be used with an HDMI camera.
· 11.6 inch small-size monitor does not take up much space on a desk.
· The glare type IPS LCD boasts a wide viewing angle and displays beautifully clear images with brilliant colors.
· Includes mounting holes on the back of the main unit and also comes with a desktop stand and camera screw conversion plate for use in a variety of situations.

Part Number
L-859 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,028.99

฿ 15,220.03

MONITOR 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Power Supply(V) 12 DC (AC adapter included) External Dimensions(mm) 282 (W) × 180 (D) × 15.3 (H) (not including protrusions)
JAN Code 4962772078594 Screen size 11.6 type wide (258 [W] × 145 [H] mm) Mass(g) 400 (not including accessories)
Accessory AC adapter, desktop stand (stepless 180° adjustable), camera screw conversion plate (can be mounted on the L-505 or L-803), mounting screw × 4 Power Consumption(W) 4 Video output effective pixel count 1,920 × 1,080
LCD system Glare LCD IPS method Input connector HDMI

Please check the type/dimensions/specifications of the part L-859 in the Display Monitor L-859 series.