1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BL Box Level (Standard)

HAND TOOLS

BL Box Level (Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • · The product model shown in the image is BL-300.

Product Description

Features 3 bubbles at horizontal, vertical and 45 degree angle position for accurate measurement
[Features]
· The 3 bubbles at horizontal, vertical and 45 degree angle positions enables accurate measurement.

Part Number
BL-900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,967.00

HAND TOOLS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 900

Please check the type/dimensions/specifications of the part BL-900 in the BL Box Level (Standard) series.