1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slender Head

SLENDER HEAD

Slender Head
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adaptive Motor : UM12A, UM13A, UM14A, UM05A, UM20A, UM21A, UM23A

Part Number
UT02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 20,900.00

฿ 19,505.97

SLENDER HEAD 1 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Related Item Number of load-free rotations(min-¹) 55000 Attached collet(mm) 2.34
Overall Length(mm) 86.5 Outer Diameter(mm) 25.7 Mass(g) 104
Accessory 3.0 mm collet Mountable shaft diameter(φ mm) 2.34 / 3.0 / 3.175 Specifications Applicable motor: UM05A / UM12A / UM13A / UM14A / UM21A / UM23A
Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part UT02 in the Slender Head series.