1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Rotary Handpiece (One-piece Type) (Part Number)

Standard Rotary Handpiece (One-piece Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is representative for the model number UG42A.

Product Description

A one-piece type handpiece with head and motor mounted together.
Please use with UC903 (230V) controller.

Part Number
UG42ASALE
UG43ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Details Type Max. Torque Cord Length
(m)
Number Contained In A Packet

฿ 40,700.00

฿ 37,985.31

ONE PIECE STANDARD ROTARY 1 Piece(s) 7 Day(s) 1000~20000Torque Type6..4-1

฿ 40,700.00

฿ 37,985.31

ONE PIECE STANDARD ROTARY 1 Piece(s) 7 Day(s) 1000~35000Speed Type5.41.51

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Attached collet(mm) 2.34
Overall Length(mm) 157 Outer Diameter(mm) 28 Mass(g) 220
Accessory 3 mm collet (chuck) Number Contained In A Packet 1