(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Micro Grinders (Electric)

Micro grinders (electric) are tools that perform grinding and polishing with tip tools attached. They are suitable for work such as deburring and general grinding and mirror surface polish finishing. They are pen types, so they can handle detailed grinding and polishing work. Rotational speed can be adjusted and tip attachments changed to enable low-speed rotation for materials that cannot be worked on with high-speed rotation. Also, the tip part can be changed according to the diameter and shape of the tool used. Tip part materials include ceramic points and zirconia rotary burs. Ceramic points are suited for general polishing work as well as polishing of precious metal items and precision parts. The tip tool used must be selected according to the material it is used on.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
137 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Die Grinders
    Die Grinders
    Die Grinders
    Die Grinders

    Die Grinders

    MAKITA

    Makita Die Grinders

    From: ฿ 2,411.16
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Collet Chuck for Standard Handpiece
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Collet Chuck for Standard Handpiece

    MINITOR THAILAND

    Collet Chuck for Rotary Handpiece of Minitor Thailand.
    From: ฿ 2,400.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    D.C. High Power Controller
    Until 30/11/2024

    Sale
    Until 30/11/2024

    D.C. High Power Controller

    MINITOR THAILAND

    Automatically identify handpieces with different rotational speed and torque characteristics,
    apply appropriate torque for each motor and draw out the performance of each handpiece without any failure.
    From: ฿ 37,600.00
    Special Price
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High-power Type Motor
    Until 30/11/2024

    Sale
    Until 30/11/2024

    High-power Type Motor

    MINITOR THAILAND

    An ideal motor for load bearing job that requires large tip diameter such as grinding and buffing operation.
    From: ฿ 23,200.00
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Controller / Grinder for Ultrasound
    Until 30/11/2024
    Controller / Grinder for Ultrasound
    Controller / Grinder for Ultrasound

    Sale
    Until 30/11/2024

    Controller / Grinder for Ultrasound

    URAWA

    [Features]
    · Ultrasonic controller and grinder.
    [Controller]
    · Built-in ultrasonic automatic tracking center. Instantaneously catches resonance points of various tip tools.
    · Soft start by connecting the motor handpiece and switching on/off.
    · With the feedback circuit that does not lose torque in any rotational range.
    [Grinder]
    · Ultra-small and lightweight for excellent operability. Possible to significantly reduce work time.
    From: ฿ 107,170.00
    Special Price
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    POLYTOR Ultrasonic Polishing Handpiece

    POLYTOR Ultrasonic Polishing Handpiece

    MINITOR

    [Features]
    · For a wide range of uses, from removing hardened surfaces after discharge processing to mirror finishing.
    · At 25,000 vibrations per second, it is effective for precision finishing.
    From: ฿ 91,319.42
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Ring type attachment collet for micro grinder
    Ring type attachment collet for micro grinder
    Ring type attachment collet for micro grinder
    Ring type attachment collet for micro grinder

    Ring type attachment collet for micro grinder

    NAKANISHI

    [Features]
    · The feel of the grip is designed for easy holding.
    · Ring type chucking allows easy and secure one-touch replacement.
    · Supports a wide range of machining situations from roughing to precision and fine finishing.
    From: ฿ 2,135.75
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    D.C. Power Pack (2 Station Type)

    D.C. Power Pack (2 Station Type)

    MINITOR

    [Features]
    ・ High-performance power pack equipped with new functions that maximize the capabilities of the handpiece
    ・ Just by inserting the Ver.2 handpiece, it identifies the type, displays speed, and controls optimal torque
    ・ It is compatible with the previous MINIMO motor series without identification function, and in addition to a more powerful usability than the conventional power pack, the output level is digitally displayed with %
    From: ฿ 28,948.92
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Motor High-Speed Type
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Motor High-Speed Type

    MINITOR

    [Features]
    · Full lineup of micromotors from ultra high-speed types to low-speed gear types, each with their own special features.
    · Only Minitor can provide the products to meet a wide range of needs.
    From: ฿ 15,940.60
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    electric grinder rotary (Integrated type)

    electric grinder rotary (Integrated type)

    URAWA

    [Features]
    · Tapered tip for realizing both ease of handling and ease of use.
    · Realized machining that requires precision and accuracy.
    · Tip tool replacement is a patented one-touch mechanism.
    · Ergonomically designed and equipped with self cooling fan on motor rotor.
    From: ฿ 17,801.75
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultrasonic Polishing Equipment LS-45

    Ultrasonic Polishing Equipment LS-45

    NIHONNSEIMITU

    [Features]
    ・ Polishing finish of various molds such as plastic, die-cast press, rust, glass, etc.
    ・ Polishing of non-steel metals, ceramics, carbide, precious metals and deburring of metals
    ・ Peeling and cutting of films (resist, etc.) such as PCB and copper foil
    From: ฿ 94,801.80
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Grinder Set / Single Unit Controller / Single Unit Hand Piece
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Electric Grinder Set / Single Unit Controller / Single Unit Hand Piece

    URAWA

    [Features]
    · It has a simple design that prioritizes how easy it is to use.
    · Continuous use possible from low-speed to high-speed rotation.
    From: ฿ 29,922.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector E-max Standard Motor

    Erector E-max Standard Motor

    NAKANISHI

    Nakanishi, micro grinder (electric) Electer E-max, standard motor.
    From: ฿ 22,581.98
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultraprecision Brushless Micro Grinder Expert 500 Torque Motor
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Ultraprecision Brushless Micro Grinder Expert 500 Torque Motor

    NAKANISHI

    Microcomputer control provides optimal control of the motor. Equipped with an ON/OFF switch function.
    From: ฿ 23,475.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Router, Special Misumi Set A

    Mini Router, Special Misumi Set A

    HOZAN

    A micro grinder (electric) capable of various types of processing by changing bits to match the work performed.
    [Features]
    · A MISUMI original set of main body and all types of bits (1 each of 19 types).
    · Can be used quicker and with less power. Recommended even for those who do not prefer high-speed rotation.
    · Revolution can be continuously adjusted between 7,000 and 16,500 rpm to suit the bit type or work type.
    · A collet chuck type with high fastening force and less runout.
    · No need to use a tool for attachment and detachment, providing good working efficiency.
    · The chuck can be opened with a 10 mm wrench. Supports bit shafts of φ2.35 (diameter 2.35 mm).
    [Applications]
    · In addition to pattern cutting of circuit boards and resist film removal, it is also convenient for grinding glass, stone materials and ceramics.
    From: ฿ 9,807.22
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Micro Grinder Heavy Duty Rotary

    Micro Grinder Heavy Duty Rotary

    MINITOR

    [Features]
    It is suitable for a wide range of work, from high-speed use of diamond/CBN tools, carbide cutters, steel cutters, carbide drills, mounted points, to medium/low speed use of rubber mounted points, brushes, polishing tools, etc.
    From: ฿ 33,865.39
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gold II
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Gold II

    NIHONNSEIMITU

    [Features]
    · Generates high torque of 0.0333 N·m (270 g·cm) with a compact body.
    · One touch attachment/detachment function: Tip tool can be attached/detached just by turning the set ring.
    From: ฿ 26,915.97
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Reciprocating Motor Handpiece
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Reciprocating Motor Handpiece

    MINITOR THAILAND

    - An electric file which vibrates back and forth, can be mounted with ⌀2~⌀6.35 tool.
    - Please use with UC903 (230V) controller.
    From: ฿ 43,517.00
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Collet Chuck for Heavy Duty Head UT03

    Collet Chuck for Heavy Duty Head UT03

    MINITOR THAILAND

    Collet Chuck for Rotary Handpiece of Minitor Thailand.
    From: ฿ 3,500.00
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultraprecision Brushless Micro Grinder Expert 500 Compact Motor

    Ultraprecision Brushless Micro Grinder Expert 500 Compact Motor

    NAKANISHI

    Microcomputer control provides optimal control of the motor. Equipped with an ON/OFF switch function.
    From: ฿ 22,519.64
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tip Tool for K-109
    Until 31/03/2025
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109
    Tip Tool for K-109

    Sale
    Until 31/03/2025

    Tip Tool for K-109

    HOZAN

    Parts for the high-speed model micro grinder (electric motor) with a maximum speed of 16,500 rpm.
    [Features]
    · For K-109.
    [Applications]
    · Ideal for cutting circuit board patterns and resist film removal.
    · For bit replacement, and also convenient for drilling, deburring, cutting, and rust removal.
    From: ฿ 153.34
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Foot Switch for Electronic Grinder (Speed Adjustable)

    Foot Switch for Electronic Grinder (Speed Adjustable)

    URAWA

    [Features]
    · Motor speed can be adjusted from the start to the maximum speed as with a car's accelerator pedal.
    From: ฿ 3,103.49
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Micro Grinder Standard Rotary, High Speed Type
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Micro Grinder Standard Rotary, High Speed Type

    MINITOR

    [Features]
    ·A standard type that can be used in a wide range of applications, from deburring to mirror polishing.
    ·You can choose from nine models with different rotation speeds and torques.
    From: ฿ 27,062.29
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Micro Grinder Standard Rotary, Ultra High Speed Type
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Micro Grinder Standard Rotary, Ultra High Speed Type

    MINITOR

    [Features]
    · Standard type which can be used for a wide range of applications from deburring to mirror polishing.
    · Can be selected from 9 models with different rotational speed and torque.
    From: ฿ 28,466.37
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Motor Medium-Speed Type

    Motor Medium-Speed Type

    MINITOR

    [Features]
    · Full lineup of micromotors from ultra high-speed types to low-speed gear types, each with their own special features.
    · Only Minitor can provide the products to meet a wide range of needs.
    From: ฿ 12,254.75
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Premo Handpiece

    Premo Handpiece

    MINITOR

    [Features]
    It is perfect for waxing.
    The attachment and detachment method is a hook-and-loop style type.
    1 pc. included.
    [Applications]
    For wax coating, etc.
    From: ฿ 9,175.83
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Premo Controller

    Premo Controller

    MINITOR

    [Features]
    · The program is changeable, and it can also be used with devices other than the included handpiece.
    · Settings are controlled according to the command signal of the input device thanks to the built-in sequencer function.
    · Can be mounted on automated machines, etc. and can be used for applications other than a hand grinder.
    From: ฿ 7,451.11
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Collet CH16 Group

    Collet CH16 Group

    NAKANISHI

    Nakanishi micro grinder (electric) collet CH16 group.
    From: ฿ 5,312.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Standard Rotary Handpiece (High-power Type)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Standard Rotary Handpiece (High-power Type)

    MINITOR THAILAND

    - Ideal for jobs which torque and tool with larger tip diameter is required.
    - Please use with UC903 (230V) controller.
    From: ฿ 44,100.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mini-Pen Power Unit

    Mini-Pen Power Unit

    NIHONNSEIMITU

    [Features]
    · The rotation speed can be changed over a range of 4,000 to 35,000 min-¹.
    · Forward/reverse rotation is possible.
    · Features a built-in circuit breaker preventing motor burn.
    · Foot switch (option) can be used
    From: ฿ 9,425.67
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini-Pen Motor Unit

    Mini-Pen Motor Unit

    NIHONNSEIMITU

    [Features]
    · Collet chuck type.
    · 4,000 – 35,000 min-¹.
    · Stepless speed change
    From: ฿ 15,984.44
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Battery Type Micro Grinder (shaft diameter 2.34 mm)
    Until 31/03/2025
    Battery Type Micro Grinder (shaft diameter 2.34 mm)
    Battery Type Micro Grinder (shaft diameter 2.34 mm)
    Battery Type Micro Grinder (shaft diameter 2.34 mm)
    Battery Type Micro Grinder (shaft diameter 2.34 mm)
    Battery Type Micro Grinder (shaft diameter 2.34 mm)
    Battery Type Micro Grinder (shaft diameter 2.34 mm)
    Battery Type Micro Grinder (shaft diameter 2.34 mm)

    Sale
    Until 31/03/2025

    Battery Type Micro Grinder (shaft diameter 2.34 mm)

    URAWA

    [Features]
    · Easy to use cordless battery type.
    · With diamond bar enabling immediate use.
    · Since it is powerful despite its small size, it is ideal for removing burrs or marks.
    · Can be used without taking up much space.
    · For light work for hobbies (cutting and drilling work of plastic, resin, etc).
    From: ฿ 843.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Maxima 80 Torque Handpieces

    Maxima 80 Torque Handpieces

    ARGOFILE

    High Torque Type Brush Hand Piece at Max 35,000 min⁻¹ Using Powerful Nd Magnet
    From: ฿ 12,856.86
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EMAX Evolution Torque Set

    EMAX Evolution Torque Set

    NAKANISHI

    [Features]
    · Power type with higher torque than the standard type.
    · Rotational speed can be adjusted with "Digital Display".
    · Auto cruise control function equipped (sets a constant speed when the operator uses the pedal controller).
    · Equipped with brush-less motor, with no need to replace a carbon brush (maintenance-free).
    From: ฿ 47,438.71
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Emax Evolution Control Unit

    Emax Evolution Control Unit

    NAKANISHI

    [Features]
    · A large diameter knob for easy rotational speed adjustment and a LOAD meter to display load conditions and rotational speed digitally are integrated to improve work efficiency.
    · Frequently used rotational speeds can be saved to memory in advance.
    From: ฿ 16,916.13
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Speed Rotary Tool 3000

    High Speed Rotary Tool 3000

    DREMEL

    Select from 2 types. Mid-range model high-speed rotary tool.
    From: ฿ 4,364.61
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Micro Finisher UL-40W

    Micro Finisher UL-40W

    SOWA KASEI

    Ultrasonic polishing and micro motor system double controller. Max 45 W, 24,000 vibrations per minute, with a powerful output of 45 μm amplitude over 10 steps, making it possible to adjust to the ideal output.
    From: ฿ 101,504.00
    Days to Ship: day to ship 41 Day(s)
    day to ship 41 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Eight Standard Unit

    Mini Eight Standard Unit

    NIHONNSEIMITU

    [Features]
    ·A new pen-type grinder that pursues ease of use over a wide rotation range from ultra-high speed (55,000 min-1) to ultra-low speed (1,000 min-1).
    From: ฿ 24,356.56
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Router

    Mini Router

    HOZAN

    A micro grinder (electric motor) that adopts a collet chuck method with high fastening force and less runout.
    [Features]
    · Can be used quicker and with less power. Recommended even for those who do not prefer high-speed rotation.
    · Revolution can be continuously adjusted between 7,000 and 16,500 rpm to suit the bit type or work type.
    · No need to use a tool for attachment and detachment, providing good working efficiency. Brush for sweeping chips is also included.
    · The chuck can be opened with a 10 mm wrench. Supports bit shafts of φ2.35 (diameter 2.35 mm).
    · The included diamond bit is ideal for pattern cutting of substrates and grinding glass, stone and ceramics.
    · Comes with a special case that can store all mini routers and various bits, and can be stored in a compact manner.
    [Applications]
    · Can be used for a wide range of application such as cutting circuit board patterns and resist film removal.
    From: ฿ 4,727.74
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mini Router, Special Misumi Set B

    Mini Router, Special Misumi Set B

    HOZAN

    A micro grinder (electric) capable of various types of processing by changing bits to match the work performed.
    [Features]
    · A MISUMI original set of main body and all types of bits (1 each of 6 types).
    · Can be used quicker and with less power. Recommended even for those who do not prefer high-speed rotation.
    · Revolution can be continuously adjusted between 7,000 and 16,500 rpm to suit the bit type or work type.
    · A collet chuck type with high fastening force and less runout.
    · No need to use a tool for attachment and detachment, providing good working efficiency.
    · The chuck can be opened with a 10 mm wrench. Supports bit shafts of φ2.35 (diameter 2.35 mm).
    [Applications]
    · In addition to pattern cutting of circuit boards and resist film removal, it is also convenient for grinding glass, stone materials and ceramics.
    From: ฿ 6,306.96
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Belt Sander

    Mini Belt Sander

    MINITOR

    [Features]
    · A handy-type belt sander that exhibits full power for deburring, grinding, and polishing.
    From: ฿ 35,503.83
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Power Controller for Micro Grinder UC250C-21
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Power Controller for Micro Grinder UC250C-21

    URAWA

    [Features]
    · Connect to a motor hand-piece and switch on/off for a gentle start.
    · Includes a feedback circuit with no torque loss in any rotation range.
    · Equipped with safety measures against overwork, abnormal current, transformer overheating, etc.
    · Connect to the various Urawa Corporation-manufactured motor hand-pieces for grinding/polishing, deburring and chamfering.
    From: ฿ 19,439.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mandrel Shaft Diameter φ3.0

    Mandrel Shaft Diameter φ3.0

    NAKANISHI

    [Features]
    A dedicated rotating shaft for using various wheels and discs.
    From: ฿ 1,452.98
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounted Point Shaft Diameter ø2.34

    Mounted Point Shaft Diameter ø2.34

    NAKANISHI

    [Features]
    · Miniature mounted point with a small diameter and short shaft that is ideal for a wide range of machining, including micro-cutting, engraving, chamfering and deburring.
    · The miniature mounted point is lightweight with a short total length of 21 mm. The feel of the cutting is transmitted to the fingertips, enabling fine machining.
    · Because it uses high quality abrasive grains, this mounted point has superior cutting power and is easy to use.
    From: ฿ 1,290.51
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini 8 Angle Unit
    Mini 8 Angle Unit
    Mini 8 Angle Unit

    Mini 8 Angle Unit

    NIHONNSEIMITU

    [Features]
    · Ideal for polishing flat and curved surfaces by using materials such as felt or sandpaper on the rubber pad.
    · Can also be used with a grinding stone with shaft, diamond grindstone, etc.
    From: ฿ 39,711.15
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Espert 500 Controller

    Espert 500 Controller

    NAKANISHI

    [Features]
    · The built-in microcomputer provides optimal control, allowing for smoother, more precise cutting and polishing.
    · While working with the foot pedal, the auto cruise function can be set to a constant rotation speed.
    · Whichever is pressed first among the switch on the front of the controller, the hand switch and the foot pedal has priority, so the trouble of switching has been eliminated.
    · Equipped with FiXpeed, which can preset rotation speeds in advance.
    · Carrying handle makes it convenient to carry, giving it superior mobility and making it ideal for machining on-site.
    · The electronic circuit is an eco-design that minimizes power consumption, reducing power loss and eliminating the fan for heat dissipation.
    · Equipped with a function to display error codes.
    From: ฿ 28,074.49
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ring Type Attachment
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Ring Type Attachment

    NAKANISHI

    [Features]
    · Provides high precision and high reliability by combining micron technologies.
    · Slim and lightweight, making it ideal for fine finish processing.
    · The ring-type chucking allows for secure single-action tool exchange.
    From: ฿ 18,229.00
    Special Price
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Raster Attachment (Handpiece)

    Mini Raster Attachment (Handpiece)

    NAKANISHI

    [Features]
    · The high-speed vibrations make fast polishing of micro-parts possible.
    · Lightweight pencil type that prides itself on ease of use.
    · Ideal for micro-parts, narrow parts, rib grooves, etc.
    · Pencil-type precision polisher.
    From: ฿ 21,475.38
    Days to Ship: day to ship 23 Day(s)
    day to ship 23 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foot Pedal For Sheenus Neo

    Foot Pedal For Sheenus Neo

    NAKANISHI

    [Applications]
    Dedicated ON-OFF foot pedal that can be used for ultrasonic polishing equipment.
    From: ฿ 3,418.15
    Days to Ship: day to ship 44 Day(s)
    day to ship 44 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Holder for Ultrasonic Handpiece US55
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Holder for Ultrasonic Handpiece US55

    MINITOR THAILAND

    Please use proper size of diamond file and fiber stone for mounting.
    From: ฿ 852.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Slender Head
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Slender Head

    MINITOR THAILAND

    Adaptive Motor : UM12A, UM13A, UM14A, UM05A, UM20A, UM21A, UM23A
    From: ฿ 20,900.00
    Special Price
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Handpiece
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Ultrasonic Handpiece

    MINITOR THAILAND

    Plays an effective role in electrical discharge machining and removing hardened layer after wire cutting.
    The polishing and deburring of complex shapes and narrow ribs can also be operated efficiently. Please use with Ultrasonic Power Controller UC553.
    From: ฿ 95,700.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Handpiece Stand
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Handpiece Stand

    MINITOR THAILAND

    A soft type resin handpiece stand. (1 handpiece included)
    From: ฿ 700.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sleeve Collet

    Sleeve Collet

    MINITOR THAILAND

    A convenient collet sleeve that adapts a ⌀2.34 or ⌀3 mm collet chuck for even smaller shaft diameter.
    From: ฿ 1,750.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Carbon Brush (For Motor UM20A, UM23A)

    Carbon Brush (For Motor UM20A, UM23A)

    MINITOR THAILAND

    Carbon Brush For Motor UM20A, UM23A
    From: ฿ 1,770.00
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Collet Chuck For Leutor h4 Spindles (For Machine Attachment)
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Collet Chuck For Leutor h4 Spindles (For Machine Attachment)

    NIHONNSEIMITU

    [Features]
    ·Optional collet chuck.
    ·There are various sizes.
    From: ฿ 3,590.00
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cordless Die Grinder (Include battery and charger)

    Cordless Die Grinder (Include battery and charger)

    MAKITA

    A powerful CORDLESS DIE GRINDER from MAKITA.

    Powered by 18V battery

    Compact but powerful

    Ergonomically designed to comfort operator and reduce fatigue while operating

    MaKITA Cordless power tools come with high maneuverability and lightweight

    Input = 5/16 inch

    "RFE" = set (Battery and charger)
    "Z" = Only body

    From: ฿ 12,692.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Milwaukee Cordless Rotary Compact (Not Include Battery And Charger)

    Milwaukee Cordless Rotary Compact (Not Include Battery And Charger)

    MILWAUKEE ELE

    CORDLESS ROTARY COMPACT

    This Compact, portable and powerful cutoff solution for the professional offers longer life and mor speed. Get the power of a corded rotary tool in the M12 Compact Rotary Tool, which integrates high-performance motor design, optimized electronics and REDLITHIUM-ION battery technology for exceptional power and durability. This compact, versatile tool offers a variable-speed of 5,000-32,000 RPM and a collet that's compatible with all 0.8mm - 3.2mm shank accessories for thousands of cutting, grinding, sanding and polishing solutions. Maintenance contractors, electricians, plumbers and automotive mechanics will find it indispensable for close-quarter cutoff and grinding applications. A variable-speed dial offers fluid control, and the 0.6kg weight permits hours of comfortable use. Grinder-style exhaust ports and front-bearing protection help this tool exceed performance and endurance expectations. The rotary tool comes with five cutting wheels, a mandrel and wrench.

    From: ฿ 3,848.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini-Pen

    Mini-Pen

    NIHONNSEIMITU

    [Features]
    · The cheapest model in this class with these functions and performance.
    · Simply rotate the set ring to remove and attach tip tool, one-touch operation.
    · It has a small, lightweight, compact body with a high torque of 0.0264 N∙m (270 g∙cm).
    · The rotation speed can be changed over a range of 4,000 to 35,000 min-¹.
    · Forward/reverse rotation is possible.
    · Features a built-in circuit breaker preventing motor burn.
    · Foot switch (option) can be used
    From: ฿ 23,496.50
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder
    Removable Tip Head for Electric Grinder

    Removable Tip Head for Electric Grinder

    URAWA

    [Features]
    · It can be used by connecting to a UM type (detachable type) motor, depending on the work application.
    · The coupler joint system enables easy and speedy replacement.
    From: ฿ 13,819.40
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Collet Chuck

    Collet Chuck

    ARGOFILE

    Collet Chuck for 2.35 mm / 3 mm / 3.15 mm Tip Tools
    From: ฿ 2,047.35
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    90° Equal Angle Steel Attachment IC-300

    90° Equal Angle Steel Attachment IC-300

    NAKANISHI

    [Features]
    · A polishing disc pad ideal for flat surface speed polishing.
    · Capable of extensive machining from roughing to mirror finishing.
    From: ฿ 12,943.25
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    50° Equal Angle Steel Attachment KC-300

    50° Equal Angle Steel Attachment KC-300

    NAKANISHI

    [Features]
    · Convenient for machining bottom corners using a shafted tool.
    · Achieves 3/4 deceleration with built-in gear. Rotates in the opposite direction of the motor rotation.
    From: ฿ 13,655.95
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fine Belt Sander, Attachment, KBS-101

    Fine Belt Sander, Attachment, KBS-101

    NAKANISHI

    [Features]
    · Belt angle can be freely adjusted and belts can be replaced with one touch.
    · The belt travel speed is steplessly variable.
    From: ฿ 19,487.44
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Raster Attachment

    Raster Attachment

    NAKANISHI

    [Features]
    · Its high power and large stroke make highly efficient machining possible.
    · Rubber grip is easy to hold and reduces vibration.
    · Can be used for work from various filing to lapping mirror finishing.
    From: ฿ 30,101.78
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Emax Evolution Standard Motor
    Until 30/11/2024

    Sale
    Until 30/11/2024

    Emax Evolution Standard Motor

    NAKANISHI

    [Features]
    · Superior total balance of rotational speed, weight, motor diameter, torque, etc.
    · A lightweight and compact general-purpose type ideal for precision detailed machining.
    · The high-performance brushless motor makes it unnecessary to replace the carbon brush.
    · Stable and persistent cutting and grinding is possible with little change in the rotation speed even when the load changes.
    · It is extremely quiet from low-speed to high-speed rotation, and allows smooth and flexible variable speed as desired.
    From: ฿ 19,122.58
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultra Precision Brushless Microgrinder Espart 500

    Ultra Precision Brushless Microgrinder Espart 500

    NAKANISHI

    [Features]
    · Microcomputer control provides optimal control of the motor.
    · Equipped with an error code display function. 2-digit digital display of rotational speed.
    · With on-hand switch.
    From: ฿ 64,105.41
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Point

    Carbide Point

    DREMEL

    Letter engraving accessory exclusively for engravers. Can be used to engrave pictures and letters on metal, glass, wood, plastic, leather, etc.
    From: ฿ 243.73
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Point

    Diamond Point

    DREMEL

    Letter engraving accessory exclusively for engravers. Can be used to engrave pictures and letters on metal, glass, wood, plastic, leather, etc.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Precision Handpiece Grinder HP-200S

    Precision Handpiece Grinder HP-200S

    MRMEISTER

    Hand piece grinder for precision machining with little core runout, in pursuit of rotation precision. Collets can be switched out in a single touch, making it easy to exchange tip tools with 2.35 mm shafts and 3.0 mm shafts. The controller maximum rotation speed is up to 35,000 rpm, and it is also equipped with a forward and reverse function.
    From: ฿ 17,835.91
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    UC900 G7 Controller
    Until 30/11/2024

    Sale
    Until 30/11/2024

    UC900 G7 Controller

    MINITOR THAILAND

    [Features]
    Equipped with a high-performance microcomputer, a load level meter, and a controller that can use conventional motors.
    From: ฿ 23,917.00
    Special Price
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Router foot controller

    Router foot controller

    NIHONNSEIMITU

    [Features]
    Wheel for roller polisher RP-60E/HRP-60E
    [Applications]
    Mirror finish, etc.
    From: ฿ 4,366.66
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Unit
    Power Unit
    Power Unit

    Power Unit

    NIHONNSEIMITU

    A compact, lightweight, high-performance, high-end power unit developed ahead of the future. Compact size that emphasizes beautiful design and functionality.
    [Features]
    ・ Equipped with high-performance microcontroller
    ・ 2 station method
    ・ Equipped with feedback function
    ・ With soft start and quick stop functions
    ・ Forward/reverse rotation selection and digital rotational speed display
    ・ LOAD meter installed
    ・ Self-diagnosis function
    ・ Error code display
    ・ Foot controller connectable
    From: ฿ 20,038.96
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foot Switch for Electronic Grinder (With Quick Stop Circuit)

    Foot Switch for Electronic Grinder (With Quick Stop Circuit)

    URAWA

    [Features]
    · ON/OFF operation is simple.
    · Features a built-in "quick stop" circuit for stopping the motor immediately when it is turned OFF.
    From: ฿ 1,854.90
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Micro Grinder Standard Rotary, Middle Speed Type

    Micro Grinder Standard Rotary, Middle Speed Type

    MINITOR

    [Features]
    ·A standard type that can be used in a wide range of applications, from deburring to mirror polishing.
    ·You can choose from nine models with different rotation speeds and torques.
    From: ฿ 24,726.39
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Micro Grinder Standard Rotary, Low Speed Type

    Micro Grinder Standard Rotary, Low Speed Type

    MINITOR

    [Features]
    · Standard type which can be used for a wide range of applications from deburring to mirror polishing.
    From: ฿ 36,369.73
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Micro Grinder Slender Rotary

    Micro Grinder Slender Rotary

    MINITOR

    [Features]
    · The slim tip fits the fingers well, with ease of precision work being its key feature.
    From: ฿ 24,897.72
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Angle Grinder Anglon

    Angle Grinder Anglon

    MINITOR

    [Features]
    · An angle grinder with a 90 degree angle, suited for polishing flat surfaces, curved surfaces, and end faces.
    From: ฿ 30,207.19
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Swing Action File Liberon

    Swing Action File Liberon

    MINITOR

    [Features]
    ·The horizontal movement is effective for polishing grooves and narrow areas.
    Overall length (mm): 187
    Outer diameter (mm): 32
    From: ฿ 40,139.26
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø3.0

    Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø3.0

    NAKANISHI

    [Features]
    · Suitable for a wide range of processes, from precision polishing to deburring and carving.
    · Can be used for a wide variety of applications, from precision grinding of electronic parts, machine parts, jigs, bicycle parts, molds, etc. to internal grinding and jig grinding.
    · Good sharpness that can minimize grinding burn and distortion due to heat under low frequency conditions or when dry-cutting.
    From: ฿ 732.77
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electrodeposited Diamond Bur / CBN Bur For Deep Holes Long Shaft Type 1270

    Electrodeposited Diamond Bur / CBN Bur For Deep Holes Long Shaft Type 1270

    NAKANISHI

    [Features]
    · A long-shaft type that is ideal for deep hole and groove machining and a short-top type with a short electrodeposited portion are both available.
    · Electrodeposited bonding (affixing of abrasive grains through plating) provides superior grinding power due to the highly concentrated abrasive grains with large protrusions.
    From: ฿ 1,290.51
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø6.0

    Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø6.0

    NAKANISHI

    [Features]
    · Suitable for a wide range of processes, from precision polishing to deburring and carving.
    · Can be used for a wide variety of applications, from precision grinding of electronic parts, machine parts, jigs, bicycle parts, molds, etc. to internal grinding and jig grinding.
    · Electrodeposited bonding (affixing of abrasive grains through plating) provides superior grinding power due to the highly concentrated abrasive grains with a large amount of protrusion.
    From: ฿ 916.70
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutting Disk Diamond Bur Shaft Diameter ø2.34, ø3.0

    Diamond Cutting Disk Diamond Bur Shaft Diameter ø2.34, ø3.0

    NAKANISHI

    [Features]
    · Lineup of various sizes, including an ultra-thin type (thickness of 0.13 mm) and disks of diameters ø8 to ø45 mm, etc. Select the product suitable for your application.
    · Electrodeposited bonding (affixing of abrasive grains through plating) provides superior grinding power due to the highly concentrated abrasive grains with a large amount of protrusion.
    · Cutting disks made using electrodeposition have high dimensional precision, and a uniform abrasive grain layer is formed, which provides a good cut surface finish.
    From: ฿ 2,277.63
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Carbide Cutter For Reverse Rotation Carbide Cutter Shaft Diameter ø3.0
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Carbide Cutter For Reverse Rotation Carbide Cutter Shaft Diameter ø3.0

    NAKANISHI

    [Features]
    · Can be used for a wide range of machining, from heavy cutting to finish cutting, chamfering, various types of deburring, etc.
    · Uses a grinder that can rotate left and right, so machining is possible from any direction.
    · The up/down cut can be changed without changing the position of the main shaft.
    · High-level cutting technology allows the cutting of carefully selected high-quality cemented carbide materials.
    From: ฿ 990.27
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Carbide Cutter Shaft Diameter ø6.0

    Carbide Cutter Shaft Diameter ø6.0

    NAKANISHI

    [Features]
    · Can be used for a wide range of machining, from heavy cutting to finish cutting, chamfering, various types of deburring, etc.
    · High-level cutting technology allows the cutting of carefully selected high-quality cemented carbide materials.
    · The chip pocket is set relatively shallow thanks to the latest cutting technology. This means that the strength of the blade tip is enhanced, which reduces chipping and improves the durability of the tool.
    From: ฿ 1,358.27
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Various Steel Cutters: Steel Drill (Overall Length 44 mm), Φ0.5 To 2.3 mm, Full-Size Set Each

    Various Steel Cutters: Steel Drill (Overall Length 44 mm), Φ0.5 To 2.3 mm, Full-Size Set Each

    NAKANISHI

    [Features]
    · A small drill developed for precision micro grinders and manufactured with high precision.
    · Selection is possible from three types of materials to suit the application.
    · Holes can be freely punched even freehand. (Excludes carbide drill)
    From: ฿ 2,082.74
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Various Types Of Steel Cutter High Speed Steel Drill (Total Length 44 mm)

    Various Types Of Steel Cutter High Speed Steel Drill (Total Length 44 mm)

    NAKANISHI

    [Features]
    · Compact drill developed for a precision micro-grinding and is manufactured with high precision.
    · Choose from 3 types of materials to suit your application.
    · Can drill holes freely even freehandedly. (Excluding carbide drill)
    From: ฿ 7,457.96
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rubber Mounted Point Green Polisher Shaft Diameter ø3.0
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Rubber Mounted Point Green Polisher Shaft Diameter ø3.0

    NAKANISHI

    [Features]
    · WA abrasive grains (white alumina oxide abrasive grains / white alundum) are suitable for general steel materials, including high-speed steel, alloy steel, thick tools, hardened steel, stainless steel, etc.
    · GC abrasive grains (green silicon carbide, green carborundum) are suitable for carbide alloy, glass, titanium alloy, special steel, etc.
    From: ฿ 1,016.78
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Various Types Of Brush, Shaft Diameter ø2.34, ø3.0 Hair Brush

    Various Types Of Brush, Shaft Diameter ø2.34, ø3.0 Hair Brush

    NAKANISHI

    [Features]
    · Various natural hair brushes made only from carefully selected animal fibers with superior flexibility and elasticity.
    · Lightly chemical resistant, doesn't generate static electricity, this brush also has superior durability due to the strong resilience and doesn't break easily.
    · Can be used with various polish compounds and diamond compounds, making it ideal for abrasive machining.
    From: ฿ 990.27
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Various Types Of Brush Nylon Brush With Diamond Abrasive Grains Wire Diameter (0.2 to 0.5 mm)

    Various Types Of Brush Nylon Brush With Diamond Abrasive Grains Wire Diameter (0.2 to 0.5 mm)

    NAKANISHI

    [Features]
    · Chemical fiber brush with superior flexibility, elasticity and abrasion resistance. More uniform than animal fiber, it has no wettability and does not extract impurities.
    · Durable against alkalis and common solvents (alcohol, benzene, toluene, machine oil, etc.)
    · Melting point is 120°C (420°C), but the continuous service temperature limit is 100°C (210°C). Temperature in brackets is for heat-resistant brushes.
    From: ฿ 1,560.76
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Type
Number of load-free rotations(min-¹)
Attached collet(mm)
Overall Length(mm)
Outer Diameter(mm)
Number of reciprocation actions(min-¹)
Belt Speed(m/min)
Maximum Amplitude
Accessory
You can add up to 6 items per a category to the compare list.
Die Grinders
Die Grinders
Die Grinders
Die Grinders
You can add up to 6 items per a category to the compare list.
Sale
Collet Chuck for Standard Handpiece
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
D.C. High Power Controller
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
High-power Type Motor
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
Controller / Grinder for Ultrasound
Until 30/11/2024
Controller / Grinder for Ultrasound
Controller / Grinder for Ultrasound
You can add up to 6 items per a category to the compare list.
POLYTOR Ultrasonic Polishing Handpiece
You can add up to 6 items per a category to the compare list.
Ring type attachment collet for micro grinder
Ring type attachment collet for micro grinder
Ring type attachment collet for micro grinder
Ring type attachment collet for micro grinder
You can add up to 6 items per a category to the compare list.
D.C. Power Pack (2 Station Type)
You can add up to 6 items per a category to the compare list.
Sale
Motor High-Speed Type
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
electric grinder rotary (Integrated type)
You can add up to 6 items per a category to the compare list.
Ultrasonic Polishing Equipment LS-45
You can add up to 6 items per a category to the compare list.
Sale
Electric Grinder Set / Single Unit Controller / Single Unit Hand Piece
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Erector E-max Standard Motor
You can add up to 6 items per a category to the compare list.
Sale
Ultraprecision Brushless Micro Grinder Expert 500 Torque Motor
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Mini Router, Special Misumi Set A
You can add up to 6 items per a category to the compare list.
Micro Grinder Heavy Duty Rotary
You can add up to 6 items per a category to the compare list.
Sale
Gold II
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
Reciprocating Motor Handpiece
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Collet Chuck for Heavy Duty Head UT03
You can add up to 6 items per a category to the compare list.
Ultraprecision Brushless Micro Grinder Expert 500 Compact Motor
You can add up to 6 items per a category to the compare list.
Sale
Tip Tool for K-109
Until 31/03/2025
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
Tip Tool for K-109
You can add up to 6 items per a category to the compare list.
Foot Switch for Electronic Grinder (Speed Adjustable)
You can add up to 6 items per a category to the compare list.
Sale
Micro Grinder Standard Rotary, High Speed Type
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
Micro Grinder Standard Rotary, Ultra High Speed Type
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Motor Medium-Speed Type
You can add up to 6 items per a category to the compare list.
Premo Handpiece
You can add up to 6 items per a category to the compare list.
Premo Controller
You can add up to 6 items per a category to the compare list.
Collet CH16 Group
You can add up to 6 items per a category to the compare list.
Sale
Standard Rotary Handpiece (High-power Type)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Mini-Pen Power Unit
You can add up to 6 items per a category to the compare list.
Mini-Pen Motor Unit
You can add up to 6 items per a category to the compare list.
Sale
Battery Type Micro Grinder (shaft diameter 2.34 mm)
Until 31/03/2025
Battery Type Micro Grinder (shaft diameter 2.34 mm)
Battery Type Micro Grinder (shaft diameter 2.34 mm)
Battery Type Micro Grinder (shaft diameter 2.34 mm)
Battery Type Micro Grinder (shaft diameter 2.34 mm)
Battery Type Micro Grinder (shaft diameter 2.34 mm)
Battery Type Micro Grinder (shaft diameter 2.34 mm)
Battery Type Micro Grinder (shaft diameter 2.34 mm)
You can add up to 6 items per a category to the compare list.
Maxima 80 Torque Handpieces
You can add up to 6 items per a category to the compare list.
EMAX Evolution Torque Set
You can add up to 6 items per a category to the compare list.
Emax Evolution Control Unit
You can add up to 6 items per a category to the compare list.
High Speed Rotary Tool 3000
You can add up to 6 items per a category to the compare list.
Micro Finisher UL-40W
You can add up to 6 items per a category to the compare list.
Mini Eight Standard Unit
You can add up to 6 items per a category to the compare list.
Mini Router
You can add up to 6 items per a category to the compare list.
Mini Router, Special Misumi Set B
You can add up to 6 items per a category to the compare list.
Mini Belt Sander
You can add up to 6 items per a category to the compare list.
Sale
Power Controller for Micro Grinder UC250C-21
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Mandrel Shaft Diameter φ3.0
You can add up to 6 items per a category to the compare list.
Mounted Point Shaft Diameter ø2.34
You can add up to 6 items per a category to the compare list.
Mini 8 Angle Unit
Mini 8 Angle Unit
Mini 8 Angle Unit
You can add up to 6 items per a category to the compare list.
Espert 500 Controller
You can add up to 6 items per a category to the compare list.
Sale
Ring Type Attachment
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Mini Raster Attachment (Handpiece)
You can add up to 6 items per a category to the compare list.
Foot Pedal For Sheenus Neo
You can add up to 6 items per a category to the compare list.
Sale
Holder for Ultrasonic Handpiece US55
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Slender Head
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Handpiece
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Handpiece Stand
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sleeve Collet
You can add up to 6 items per a category to the compare list.
Carbon Brush (For Motor UM20A, UM23A)
You can add up to 6 items per a category to the compare list.
Sale
Collet Chuck For Leutor h4 Spindles (For Machine Attachment)
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Cordless Die Grinder (Include battery and charger)
You can add up to 6 items per a category to the compare list.
Milwaukee Cordless Rotary Compact (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Mini-Pen
You can add up to 6 items per a category to the compare list.
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
Removable Tip Head for Electric Grinder
You can add up to 6 items per a category to the compare list.
Collet Chuck
You can add up to 6 items per a category to the compare list.
90° Equal Angle Steel Attachment IC-300
You can add up to 6 items per a category to the compare list.
50° Equal Angle Steel Attachment KC-300
You can add up to 6 items per a category to the compare list.
Fine Belt Sander, Attachment, KBS-101
You can add up to 6 items per a category to the compare list.
Raster Attachment
You can add up to 6 items per a category to the compare list.
Sale
Emax Evolution Standard Motor
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Ultra Precision Brushless Microgrinder Espart 500
You can add up to 6 items per a category to the compare list.
Carbide Point
You can add up to 6 items per a category to the compare list.
Diamond Point
You can add up to 6 items per a category to the compare list.
Precision Handpiece Grinder HP-200S
You can add up to 6 items per a category to the compare list.
Sale
UC900 G7 Controller
Until 30/11/2024
You can add up to 6 items per a category to the compare list.
Router foot controller
You can add up to 6 items per a category to the compare list.
Power Unit
Power Unit
Power Unit
You can add up to 6 items per a category to the compare list.
Foot Switch for Electronic Grinder (With Quick Stop Circuit)
You can add up to 6 items per a category to the compare list.
Micro Grinder Standard Rotary, Middle Speed Type
You can add up to 6 items per a category to the compare list.
Micro Grinder Standard Rotary, Low Speed Type
You can add up to 6 items per a category to the compare list.
Micro Grinder Slender Rotary
You can add up to 6 items per a category to the compare list.
Angle Grinder Anglon
You can add up to 6 items per a category to the compare list.
Swing Action File Liberon
You can add up to 6 items per a category to the compare list.
Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø3.0
You can add up to 6 items per a category to the compare list.
Electrodeposited Diamond Bur / CBN Bur For Deep Holes Long Shaft Type 1270
You can add up to 6 items per a category to the compare list.
Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø6.0
You can add up to 6 items per a category to the compare list.
Diamond Cutting Disk Diamond Bur Shaft Diameter ø2.34, ø3.0
You can add up to 6 items per a category to the compare list.
Sale
Carbide Cutter For Reverse Rotation Carbide Cutter Shaft Diameter ø3.0
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Carbide Cutter Shaft Diameter ø6.0
You can add up to 6 items per a category to the compare list.
Various Steel Cutters: Steel Drill (Overall Length 44 mm), Φ0.5 To 2.3 mm, Full-Size Set Each
You can add up to 6 items per a category to the compare list.
Various Types Of Steel Cutter High Speed Steel Drill (Total Length 44 mm)
You can add up to 6 items per a category to the compare list.
Sale
Rubber Mounted Point Green Polisher Shaft Diameter ø3.0
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Various Types Of Brush, Shaft Diameter ø2.34, ø3.0 Hair Brush
You can add up to 6 items per a category to the compare list.
Various Types Of Brush Nylon Brush With Diamond Abrasive Grains Wire Diameter (0.2 to 0.5 mm)
Brand

MAKITA

MINITOR THAILAND

MINITOR THAILAND

MINITOR THAILAND

URAWA

MINITOR

NAKANISHI

MINITOR

MINITOR

URAWA

NIHONNSEIMITU

URAWA

NAKANISHI

NAKANISHI

HOZAN

MINITOR

NIHONNSEIMITU

MINITOR THAILAND

MINITOR THAILAND

NAKANISHI

HOZAN

URAWA

MINITOR

MINITOR

MINITOR

MINITOR

MINITOR

NAKANISHI

MINITOR THAILAND

NIHONNSEIMITU

NIHONNSEIMITU

URAWA

ARGOFILE

NAKANISHI

NAKANISHI

DREMEL

SOWA KASEI

NIHONNSEIMITU

HOZAN

HOZAN

MINITOR

URAWA

NAKANISHI

NAKANISHI

NIHONNSEIMITU

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

MINITOR THAILAND

MINITOR THAILAND

MINITOR THAILAND

MINITOR THAILAND

MINITOR THAILAND

MINITOR THAILAND

NIHONNSEIMITU

MAKITA

MILWAUKEE ELE

NIHONNSEIMITU

URAWA

ARGOFILE

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

DREMEL

DREMEL

MRMEISTER

MINITOR THAILAND

NIHONNSEIMITU

NIHONNSEIMITU

URAWA

MINITOR

MINITOR

MINITOR

MINITOR

MINITOR

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

NAKANISHI

Product Series

Die Grinders

Collet Chuck for Standard Handpiece

D.C. High Power Controller

High-power Type Motor

Controller / Grinder for Ultrasound

POLYTOR Ultrasonic Polishing Handpiece

Ring type attachment collet for micro grinder

D.C. Power Pack (2 Station Type)

Motor High-Speed Type

electric grinder rotary (Integrated type)

Ultrasonic Polishing Equipment LS-45

Electric Grinder Set / Single Unit Controller / Single Unit Hand Piece

Erector E-max Standard Motor

Ultraprecision Brushless Micro Grinder Expert 500 Torque Motor

Mini Router, Special Misumi Set A

Micro Grinder Heavy Duty Rotary

Gold II

Reciprocating Motor Handpiece

Collet Chuck for Heavy Duty Head UT03

Ultraprecision Brushless Micro Grinder Expert 500 Compact Motor

Tip Tool for K-109

Foot Switch for Electronic Grinder (Speed Adjustable)

Micro Grinder Standard Rotary, High Speed Type

Micro Grinder Standard Rotary, Ultra High Speed Type

Motor Medium-Speed Type

Premo Handpiece

Premo Controller

Collet CH16 Group

Standard Rotary Handpiece (High-power Type)

Mini-Pen Power Unit

Mini-Pen Motor Unit

Battery Type Micro Grinder (shaft diameter 2.34 mm)

Maxima 80 Torque Handpieces

EMAX Evolution Torque Set

Emax Evolution Control Unit

High Speed Rotary Tool 3000

Micro Finisher UL-40W

Mini Eight Standard Unit

Mini Router

Mini Router, Special Misumi Set B

Mini Belt Sander

Power Controller for Micro Grinder UC250C-21

Mandrel Shaft Diameter φ3.0

Mounted Point Shaft Diameter ø2.34

Mini 8 Angle Unit

Espert 500 Controller

Ring Type Attachment

Mini Raster Attachment (Handpiece)

Foot Pedal For Sheenus Neo

Holder for Ultrasonic Handpiece US55

Slender Head

Ultrasonic Handpiece

Handpiece Stand

Sleeve Collet

Carbon Brush (For Motor UM20A, UM23A)

Collet Chuck For Leutor h4 Spindles (For Machine Attachment)

Cordless Die Grinder (Include battery and charger)

Milwaukee Cordless Rotary Compact (Not Include Battery And Charger)

Mini-Pen

Removable Tip Head for Electric Grinder

Collet Chuck

90° Equal Angle Steel Attachment IC-300

50° Equal Angle Steel Attachment KC-300

Fine Belt Sander, Attachment, KBS-101

Raster Attachment

Emax Evolution Standard Motor

Ultra Precision Brushless Microgrinder Espart 500

Carbide Point

Diamond Point

Precision Handpiece Grinder HP-200S

UC900 G7 Controller

Router foot controller

Power Unit

Foot Switch for Electronic Grinder (With Quick Stop Circuit)

Micro Grinder Standard Rotary, Middle Speed Type

Micro Grinder Standard Rotary, Low Speed Type

Micro Grinder Slender Rotary

Angle Grinder Anglon

Swing Action File Liberon

Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø3.0

Electrodeposited Diamond Bur / CBN Bur For Deep Holes Long Shaft Type 1270

Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø6.0

Diamond Cutting Disk Diamond Bur Shaft Diameter ø2.34, ø3.0

Carbide Cutter For Reverse Rotation Carbide Cutter Shaft Diameter ø3.0

Carbide Cutter Shaft Diameter ø6.0

Various Steel Cutters: Steel Drill (Overall Length 44 mm), Φ0.5 To 2.3 mm, Full-Size Set Each

Various Types Of Steel Cutter High Speed Steel Drill (Total Length 44 mm)

Rubber Mounted Point Green Polisher Shaft Diameter ø3.0

Various Types Of Brush, Shaft Diameter ø2.34, ø3.0 Hair Brush

Various Types Of Brush Nylon Brush With Diamond Abrasive Grains Wire Diameter (0.2 to 0.5 mm)

From

฿ 2,411.16

฿ 2,400.00

Special Price

On Sale Until 31/03/2025

฿ 37,600.00

Special Price

On Sale Until 30/11/2024

฿ 23,200.00

Special Price

On Sale Until 30/11/2024

฿ 107,170.00

Special Price

On Sale Until 30/11/2024

฿ 91,319.42

฿ 2,135.75

฿ 28,948.92

฿ 15,940.60

Special Price

On Sale Until 30/11/2024

฿ 17,801.75

฿ 94,801.80

฿ 29,922.00

Special Price

On Sale Until 30/11/2024

฿ 22,581.98

฿ 23,475.00

Special Price

On Sale Until 30/11/2024

฿ 9,807.22

฿ 33,865.39

฿ 26,915.97

Special Price

On Sale Until 30/11/2024

฿ 43,517.00

Special Price

On Sale Until 30/11/2024

฿ 3,500.00

฿ 22,519.64

฿ 153.34

Special Price

On Sale Until 31/03/2025

฿ 3,103.49

฿ 27,062.29

Special Price

On Sale Until 30/11/2024

฿ 28,466.37

Special Price

On Sale Until 30/11/2024

฿ 12,254.75

฿ 9,175.83

฿ 7,451.11

฿ 5,312.00

฿ 44,100.00

Special Price

On Sale Until 31/03/2025

฿ 9,425.67

฿ 15,984.44

฿ 843.55

Special Price

On Sale Until 31/03/2025

฿ 12,856.86

฿ 47,438.71

฿ 16,916.13

฿ 4,364.61

฿ 101,504.00

฿ 24,356.56

฿ 4,727.74

฿ 6,306.96

฿ 35,503.83

฿ 19,439.00

Special Price

On Sale Until 30/11/2024

฿ 1,452.98

฿ 1,290.51

฿ 39,711.15

฿ 28,074.49

฿ 18,229.00

Special Price

On Sale Until 30/11/2024

฿ 21,475.38

฿ 3,418.15

฿ 852.00

Special Price

On Sale Until 31/03/2025

฿ 20,900.00

Special Price

On Sale Until 30/11/2024

฿ 95,700.00

Special Price

On Sale Until 31/03/2025

฿ 700.00

Special Price

On Sale Until 31/03/2025

฿ 1,750.00

฿ 1,770.00

฿ 3,590.00

Special Price

On Sale Until 30/11/2024

฿ 12,692.00

฿ 3,848.00

฿ 23,496.50

฿ 13,819.40

฿ 2,047.35

฿ 12,943.25

฿ 13,655.95

฿ 19,487.44

฿ 30,101.78

฿ 19,122.58

Special Price

On Sale Until 30/11/2024

฿ 64,105.41

฿ 243.73

฿ 999,999,999.00

฿ 17,835.91

฿ 23,917.00

Special Price

On Sale Until 30/11/2024

฿ 4,366.66

฿ 20,038.96

฿ 1,854.90

฿ 24,726.39

฿ 36,369.73

฿ 24,897.72

฿ 30,207.19

฿ 40,139.26

฿ 732.77

฿ 1,290.51

฿ 916.70

฿ 2,277.63

฿ 990.27

Special Price

On Sale Until 31/03/2025

฿ 1,358.27

฿ 2,082.74

฿ 7,457.96

฿ 1,016.78

Special Price

On Sale Until 31/03/2025

฿ 990.27

฿ 1,560.76

Days to Ship 4 Day(s) Same day 31 Day(s) 7 Day(s) 22 Day(s) Same day Same day Same day Same day 3 Day(s) 3 Day(s) 10 Day(s) 5 Day(s) 20 Day(s) Same day 5 Day(s) 3 Day(s) 7 Day(s) 7 Day(s) 5 Day(s) Same day 3 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) Same day 3 Day(s) 3 Day(s) Same day 7 Day(s) 5 Day(s) 5 Day(s) 8 Day(s) 41 Day(s) 3 Day(s) Same day 3 Day(s) 6 Day(s) 10 Day(s) 6 Day(s) 6 Day(s) 3 Day(s) 12 Day(s) 21 Day(s) 23 Day(s) 44 Day(s) Same day 31 Day(s) Same day Same day Same day 7 Day(s) 45 Day(s) 6 Day(s) 4 Day(s) 3 Day(s) 6 Day(s) 7 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 10 Day(s) 5 Day(s) 5 Day(s) Quote 3 Day(s) 31 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 5 Day(s) 6 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) Same day 5 Day(s) 31 Day(s) 31 Day(s) Same day 6 Day(s) 6 Day(s)
Product TypeMain BodyRelated ItemMain BodyRelated ItemMain BodyMain BodyMain Body / Related ItemRelated ItemRelated ItemMain BodyMain BodyMain BodyRelated ItemMain BodySetMain BodyMain BodyMain BodyRelated ItemMain BodyRelated ItemRelated ItemMain BodyMain BodyRelated ItemMain BodyRelated ItemRelated ItemMain BodyMain BodyMain BodyMain Body / Related ItemMain BodySetRelated ItemMain BodySetMain BodyMain BodySetMain BodyRelated ItemMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyRelated ItemRelated ItemRelated ItemMain BodyRelated ItemRelated ItemRelated Item-SetMain BodyMain BodyMain BodyRelated ItemMain BodyMain BodyMain BodyMain BodyRelated ItemSetRelated ItemRelated ItemMain BodyRelated ItemRelated ItemRelated ItemRelated ItemMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodySetSetMain BodyMain BodyMain Body
TypeRotation Type-Handpiece--Left and Right Mobile TypeRotation Type-Rotation Type-----Rotation TypeRotation Type-Handpiece----Rotation TypeRotation TypeRotation TypeRotation Type--Handpiece---Rotation TypeRotation Type--Vibrating type-Rotation TypeRotation TypeBelt Type-Rotation TypeRotation TypeRotation TypeControl BoxHandpieceHandpiece---Handpiece-----Rotation Type---Rotation TypeRotation TypeBelt TypeBack and forth motion type----Handpiece----Rotation TypeRotation TypeRotation TypeRotation TypeLeft and Right Mobile TypeRotation TypeRotation TypeRotation TypeRotation TypeRotation TypeRotation TypeRotation TypeRotation TypeRotation TypeRotation TypeRotation Type
Number of load-free rotations(min-¹)25,000 RPM ~ 33,000 RPM--1000~15000 ~ 1000~30000--35000-30,0002000~20000-3500~35000--7000~165001000~15000 ~ 1000~300004,000~38,000-----1000~30000 ~ 1000~350002000~5000015,000 ~ 20,0002,000 to 25,000--1000~15000 ~ 1000~30000-4,000~35,000-0~350001000~250001000~4000010,000~28,000-1000~30000 ~ 1000~350007000~165007000~16500----250 to 7,400-----55000-----25,0005000-370004,000~35,000--~20000~20000--1000~400001000~50000-------1000~15000 ~ 1000~20000660~66001000~20000 ~ 2000~500001000~14200------------
Attached collet(mm)-2.34 ~ 3.175-------2.34-----62.34/3-2.34 ~ 6.35---2.34--3--2.34-2.34/32.343--3.2-P Series (⌀2.34 mm and ⌀3.0 mm are included as standard)-----------0.5 ~ 32.34--0.6 ~ 2.4--80.8 / 1.6 / 2.4 / 3.22.34/3-3 ~ 3.175-------------2.342.342.343------------
Overall Length(mm)---107.3-133.564-------195177------160 ~ 167147-146-24.5 ~ 27.5177.3---150----161 ~ 173.3195195160-4653213.8 (main body)-----86.5139-------80.5-57.361.9185----------160 ~ 167176145 ~ 15815518740 ~ 508054 ~ 8045 ~ 473850 ~ 76--5045 ~ 5853
Outer Diameter(mm)20 mm ~ 38 mm(1-1/2")--31.6-30.413--------33------29 ~ 3329-27-ø16.517---26--188×56×50--------31.6-ø22.4--17 ~ 1825.729-2.34 ~ 3--38----12.812.8-----------29 ~ 3329293332-----------
Number of reciprocation actions(min-¹)-----------------420~4200 ~ 700~7000-----------------------------0 to 10,000 times----------------0~7600-------------800~8000-----------
Belt Speed(m/min)----------------------------------------49.2~700----------------------0~825--------------------------
Maximum Amplitude-----45----20-------------------------45μm--------------45--------------------------------------
Accessory-----AvailableAvailable------NAAvailable----NA-NA-----NA---NA-AvailableNAAvailable-AvailableAvailableAvailable----AvailableAvailableAvailableAvailableNA------------AvailableAvailableNANANANA--AvailableAvailable-AvailableNA----------------

Loading...

Related Categories to Micro Grinders (Electric)