(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Drilling mild-steel materials.
· Product characteristics: Model with built-in electric drill to which commercially available drills can be mounted.
· Easy-to-use: Combines magnetic holding power with a wide positional adjustment range.
Product Type | Electric drill | Number Of Rotations(min⁻¹ (times/min)) | 1,700 | Power Supply(V) | 100 V AC, 50/60 Hz |
---|---|---|---|---|---|
Drilling Capacity: Ironwork(mm) | ø10 | Power Consumption(W) | 390 | Current(A) | 4.1 |
JAN code | 4992338779658 | Size(mm) | 290 × 148 × 296 | Mass | 8 kg |
Magnetic attraction minimum plate thickness(mm) | 10 | Maximum magnetic strength of magnet(N (kgf)) | 3,430 (350) | Magnet outer diameter dimensions(mm) | Round type ø105 |
Cord | 100 V: 1.25 mm2, 3 core 1.6 m | Standard accessories | Wrench (7 × 8 mm) × 1, 2.5‑mm hex wrench × 1, 5‑mm hex wrench × 1, handle bar × 2 |
Please check the type/dimensions/specifications of the part M-100D in the Portable Magnetic Drill Stand With Drill ATRA MASTER series.
How can we improve?
How can we improve?