(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Cutter, Spare Blade L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • By nature, ceramics are easily damaged by impact and bending. Please do not give a shock such as dropping the blade or main body. Please do not use the blade extended beyond 1 pitch. Please do not cut hard objects such as metal, glass and pottery. Use the cutter properly according to the precautions for use. You may not be able to use it with other cutters. Since it is a sharp-edged tool, handle it with care. Please keep out of reach of children.

Specifications of SFB-2

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Blade Replacement
  • Material 1
    Blade: Ceramic
  • JAN Code
    4977292128575
  • Quantity
    Includes 1 pc.
  • Package width(mm)
    22
  • Package height(mm)
    122
  • Package depth(mm)
    9
  • Package weight(g)
    14
  • Compatible body
    Ceramic Cutter SF-2
Part Number
SFB-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 547.46

CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Blade Replacement
  • Material 1
    Blade: Ceramic
  • JAN Code
    4977292128575
  • Quantity
    Includes 1 pc.
  • Package width(mm)
    22
  • Package height(mm)
    122
  • Package depth(mm)
    9
  • Package weight(g)
    14
  • Compatible body
    Ceramic Cutter SF-2

Product Description

Ultra-high density, ultra-wear resistant ceramic blade.
[Features]
・ Ceramic has features such as non-magnetic, insulation, super abrasion resistance, rust resistance, non-allergic resistance, chemical resistance, non-adhesiveness, heat resistance, and lightweight
[Application]
・ SK11 Ceramic Cutter L Spare Blade

Specifications of SFB-2

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Blade Replacement
  • Material 1
    Blade: Ceramic
  • JAN Code
    4977292128575
  • Quantity
    Includes 1 pc.
  • Package width(mm)
    22
  • Package height(mm)
    122
  • Package depth(mm)
    9
  • Package weight(g)
    14
  • Compatible body
    Ceramic Cutter SF-2
Part Number
SFB-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 547.46

CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1