(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tinner's Short Handle Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Use a helmet and goggles while working. Discontinue use and repair the hammer if the head of the hammer starts to rattle. Use appropriately according to the application. Discontinue use and repair the hammer if the handle or grip of the hammer starts to rattle or become loose.

Specifications of HSE-4

  • Product Model
    Hammer for Sheet Metal
  • Weight(g)
    320
  • JAN Code
    4977292136341
  • Specifications
    Head: special carbon steel S55C, chrome plating finish; Handle: ultra-dense fiberglass handle, high-quality resin grip
  • Package width(mm)
    102
  • Package height(mm)
    166
  • Package depth(mm)
    33
  • Package weight(g)
    320
Part Number
HSE-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 550.87

HUMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Hammer for Sheet Metal
  • Weight(g)
    320
  • JAN Code
    4977292136341
  • Specifications
    Head: special carbon steel S55C, chrome plating finish; Handle: ultra-dense fiberglass handle, high-quality resin grip
  • Package width(mm)
    102
  • Package height(mm)
    166
  • Package depth(mm)
    33
  • Package weight(g)
    320

Product Description

Hammer that is easy to use with a good fit to the hand, made using fiberglass with excellent shock absorption as the core of the handle.
[Features]
· The head is made of a fully heat-treated high-grade chrome plating finish, and a special adhesive is used to keep it from falling off.
· Your work efficiency will increase because at this length, it will fit completely inside your tool bag.
· The grip is also machined to allow a safety rope to pass through.
[Applications]
· Perfect for nailing in tight spaces, such as various types of assembly work, plate metal work, telecommunications construction, etc.

Specifications of HSE-4

  • Product Model
    Hammer for Sheet Metal
  • Weight(g)
    320
  • JAN Code
    4977292136341
  • Specifications
    Head: special carbon steel S55C, chrome plating finish; Handle: ultra-dense fiberglass handle, high-quality resin grip
  • Package width(mm)
    102
  • Package height(mm)
    166
  • Package depth(mm)
    33
  • Package weight(g)
    320
Part Number
HSE-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 550.87

HUMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1