1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Wheel With Hexagonal Shaft, Shaft Diameter 6.35 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292336840
  • 4977292336857
  • 4977292336871
  • 4977292336888
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 322.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When using with an impact driver, take caution not to apply too much load. Wear protective gear such as safety goggles to ensure safety during use.

Product Description

A shaft-mounted wheel that is ideal for polishing and cleaning the inner surface of pipes.
[Features]
· Can be used for finishing of abnormally shaped wood, tree roots, etc.
· The 6.35‑mm hex shaft allows single-action attachment to an impact driver.
· Use together with a horizontal drill stand or drill clamp to further broaden its range of applications.
[Applications]
· Compatible models: electric drills, impact drivers.
· Removing rust and paint, deburring and removing dirt from iron and light metals.

Part Number
4977292336840
4977292336857
4977292336871
4977292336888
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 322.91

WHEEL 1 Piece(s) 31 Day(s) 40

฿ 332.56

WHEEL 1 Piece(s) 31 Day(s) 50

฿ 348.24

WHEEL 1 Piece(s) 31 Day(s) 75

฿ 357.89

WHEEL 1 Piece(s) 31 Day(s) 100

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft