1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Flap, Shaft Diameter 3 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292332507
  • 4977292332514
  • 4977292332521
  • 4977292332538
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 383.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not exceed the maximum operating rotational speed. Insert at least 2/3 of the shaft and fasten.

Product Description

A shaft-mounted wheel with the polishing performance and flexibility of sandpaper, ensuring smooth polishing of workpieces.
[Features]
· Shaft diameter: 3 mm.
· Weight: 8 g.
[Applications]
· Compatible models: electric drill and air grinder.
· Its ultra small-diameter makes it ideal for polishing small and detailed parts.
· Ideal for polishing metal and wood, finish polishing, removing rust and polishing before painting.

Part Number
4977292332507
4977292332514
4977292332521
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)

฿ 383.22

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 2080

฿ 383.22

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 20120

฿ 383.22

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 1580

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 20
Shaft Diameter(mm) 3