1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Bevel Protractor A Class

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,384.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-precision protractor for 360° measurement.
[Features]
· A precision measuring instrument that can be used at any angle.
· Features a vernier scale with a minimum readout value of 5'. Includes a magnifying lens for taking accurate readings.
[Applications]
· For measuring angles of machinery, molds, jigs, tools, etc.

Universal Bevel Protractor A Class: related images

Part Number
495DA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,384.71

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1
 

Basic Information

Calibration Certificate No Product Type Protractor (Indexer) Measuring Range 0 to 360°
Minimum Display(°) 1/12 Pole Type No Beam Display(Digital / Analog) Analog
Accessory Blade: 150 mm, 300 mm Blade accuracy Straightness/Parallelism: 0.01 mm

Please check the type/dimensions/specifications of the part 495DA in the Universal Bevel Protractor A Class series.