(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
New, unique vernier-type scale design that is even easier to read.
[Features]
· Blade for interior measurement with always-visible stepped graduations.
· Blade with stepped graduations to prevent misreading.
· A Japanese-made product; reassuringly high quality.
· Features a satin finish for minimal gloss, making the scale easier to read.
[Applications]
· For angle measurement.
Calibration Certificate | No | Product Type | Protractor (Indexer) | Measuring Range | 0 ~ 180° |
---|---|---|---|---|---|
Minimum Display(°) | 1 | Pole Type | 1 pole | Diameter(mm) | 120 |
Total Pole Length(mm) | 240 | Display(Digital / Analog) | Analog | Thickness(mm) | 1.5 |
Material | Stainless steel | Surface Finishing(Silver / Stainless Steel) | Silver | Body Thickness(mm) | 1.5 |
Instrument Error | ±20´ | Ruler maximum measurement length(cm) | 10 |
Please check the type/dimensions/specifications of the part PRT-30KD in the Protractor KAIDAN No.30 series.
How can we improve?
How can we improve?