1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Square Kaidan

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,375.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from highest-grade pure rolled steel. Manufactured using a traditional rolling process, producing a smooth, durable and long-lasting product.
[Features]
· Easy-to-read stepped graduation scale.
· With square scale, circular scale and mortise scale.
[Applications]
· For dimension measurement and scribing work.

 
Part Number
SC-30CKD
SC-50CKD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLong Hand
(mm)
Short Hand
(mm)
Mass
(g)

฿ 1,375.88

MEASURING TOOL 1 Piece(s) 45 Day(s) 32016050

฿ 1,642.11

MEASURING TOOL 1 Piece(s) 45 Day(s) 52026090

Loading...

  1. 1

Basic Information

Shape Angular Thick Scale Equivalent Scale Surface Finishing Silver
Material Stainless Steel Calibration Supported Thickness(mm) 1.3
Beam width(mm) 15