(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Essential instrument for checking thread accuracy. Thread gauge enabling easy checking of thread accuracy on the GO and NOGO sides.
[Features]
· Testing using predetermined upper and lower limit dimensional accuracy of screw parts.
Conventional JIS standard class 2 gauge for manufacturing.
· The screw thread is judged to have passed if the GO gauge goes through without any difficulties and the NOGO gauge does not thread more than 2 complete revolutions.
· With inspection report
[Applications]
· For screw thread inspection.
Product Model | Tool Prestressing Gauge | Nominal | M6 | Pitch P | 1 |
---|---|---|---|---|---|
Work | Threaded | Grade | Class 2 | Standard | JIS Standards |
Outer Diameter D(mm) | 30 | Material | Gauge part: alloy tool steel | T1(mm) | 8 |
T2(mm) | 6 |
How can we improve?
How can we improve?