1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAX HK-P400K Spare Clips (For Both Dual Clips And Handy Clips)【55 Pieces Per Package】 (Part Number)

CILPS

MAX HK-P400K Spare Clips (For Both Dual Clips And Handy Clips)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For both dual clips and handy clips
· Nakatama clips

Part Number
HK90010
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

฿ 177.68

CILPS 1 Pack(s)

55 Pieces Per Package

Quote 1 pack (55 pcs)

Loading...

  1. 1

Basic Information

Product Type Holder type clip Size(mm) 16 (tip width) × 11 (depth) × 4.8 (thickness) JAN code 4902870730505
Number of sheets bound 40 sheets Supported models HK-55D Material Stainless steel
Quantity 1 pack (55 pcs)