(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Clips

Clips are tools used for holding items. They are used to hold documents, slips and other sheets of paper together. There are holder-type and magnet-type clips, and whichever is suitable can be used according to the application. Holder-type clips are used if you only need to hold items together, and magnet-type clips are used if you also want to attach held items with a magnet. Clips are available in various types, including paper clips (made of a wire bent to form an elongated loop), binder clips (made of a strip of spring steel and wires) and bulldog clips (provided with rivet holes in the handles). The hold-strength and whether any hold marks are formed differ according to the type of clip. Bulldog clips provide the strongest hold, but if the handles get in the way, you can choose Super Clips, Power Clips or other products without handles.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • Others
71 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Color Memo Clip (Magnet Type)

    Color Memo Clip (Magnet Type)

    AUTO

    [Features]
    · Memos can be inserted and removed with a single hand.
    · Up to 8 sheets of paper can be clipped.
    · It has no step in the insertion port, allowing notes to be inserted smoothly.
    · There are no internal metal parts so memos will not be damaged.
    · With protective sheet to prevent scratching the mounting surface.
    From: ฿ 134.27
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-114

    Magnet Clip EA762FG-114

    ESCO

    【Product Specifications】
    ・Dim.-35(W) x 45(D) x 18(H)mm
    ・Material-ABS resin
    ・You can easily insert a paper with one hand.
    ・Inside rubber grips the paper you inserted.
    ・Available to insert up to 3 postcards
    ・Color…Yellow
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-10

    Binder Clip EA762FB-10

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…150mm
    ・Capacity…110 sheets
    From: ฿ 179.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
    MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
    MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
    MAX HK-55 Dual Clip Rapid-fire Clip Dispenser

    MAX HK-55 Dual Clip Rapid-fire Clip Dispenser

    MAX

    [Features]
    · Design based on multiple usability reviews to ensure ease of use for anyone.
    · Shaped for maximum advantage
    · Large pusher is easy on fingers
    · Tip shape makes it easy to position clips
    · Large opening for easy clip loading
    · Dual function allows use of 2 types of clips
    From: ฿ 177.21
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Clip, Magnetic Paper Holder, MPHX-W, White

    Clip, Magnetic Paper Holder, MPHX-W, White

    MAG X

    Magnetic type clip holder, for quickly clasping memos with one hand.
    [Features]
    · A memo holder with which memos can be inserted and taken out with one hand.
    · Push paper from the bottom to the top when inserting, and pull it out sideways to remove it.
    · A protective sticker is applied to the magnet on the back to prevent scratching, so it can be dragged without worry.
    [Applications]
    · Ideal for check management in restaurants.
    · Can be used to temporarily affix slips in warehouse work, etc.
    · Notes can be inserted.
    From: ฿ 158.62
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Eyeball Clip, Small, 2 Included

    Stainless Steel Eyeball Clip, Small, 2 Included

    VELOS

    [Features]
    Made only of rust-resistant stainless steel.
    Since the springs and shafts are also made of stainless steel, they do not rust when used outdoors.

    [Product Specifications]
    · Standard: Small
    · Clip Width: 40 mm
    · Number of Bindable Sheets: Approx. 110 Sheets
    · Quantity: 2 pcs
    · JAN Code etc.: 4976512000103
    From: ฿ 230.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Clip EA762FA-41

    Paper Clip EA762FA-41

    ESCO

    【Product Specifications】
    ・Case dim.-62(W) x 47(D) x 2(H)mm
    ・Size…Small
    ・Quantity per unit…130 pcs
    From: ฿ 99.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-0

    Binder Clip EA762FB-0

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…10mm
    ・Capacity…20 sheets
    From: ฿ 95.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnetic Clip MPS

    Magnetic Clip MPS

    MAG X

    Standard steel magnet clip.
    [Features]
    · A well-built magnet clip made of steel.
    · Can firmly bind thick documents or books too.
    · Holding capacity for ordinary A4 paper: Approx. 60 sheets (S small), approx. 80 sheets (M medium), approx. 120 sheets (L large), approx. 150 sheets (2L extra large).
    [Applications]
    · For temporarily placing a stack of documents waiting to be submitted or multi-page presentation materials on a cabinet or partition.
    · Can be used to attach POP, panels and the like on the wall.
    From: ฿ 85.46
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Holder Type Clip, Clicks, Magnetic, (Normal Type)

    Holder Type Clip, Clicks, Magnetic, (Normal Type)

    TRUSCO

    [Features]
    · Clip type, flat-placement base type and magnet type are available to suit items to clip.
    · Clips larger than the small clip use a stainless steel spring to achieve high strength gripping force.
    · The angle of the joint can be adjusted freely by 360°.
    [Applications]
    · For posting documents, drawings, etc.
    · Ideal for office equipment and telephone memo stand.
    · For indicating where raw materials and building materials are stored.
    · For displaying warnings around facilities.
    From: ฿ 252.11
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shelf Adjustment Clip Category: Bind Magnet Type

    Shelf Adjustment Clip Category: Bind Magnet Type

    TOMOYA

    [Features]
    · Can be attached to shelves to act as a label. Convenient for product category division or arrangement.
    · Grip has a swing function and does not come off with light impacts.
    From: ฿ 495.64
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clipper L, 100 Pieces, Silver

    Clipper L, 100 Pieces, Silver

    BUMPODO

    [Features]
    Tightly grasps and smoothly binds.
    Can be easily attached and removed, making it economical.
    Easy to securely fasten without special equipment.

    [Product Specifications]
    · Standard: L Size
    · Clip Width: 20 mm
    · Number of Bindable Sheets: Approx. 60 Sheets
    · In Paper Box
    · Quantity: 100 pcs
    · JAN Code etc.: 4941854028122
    From: ฿ 1,504.59
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clipper S, 250 Pieces, Silver

    Clipper S, 250 Pieces, Silver

    BUMPODO

    [Features]
    Tightly grasps and smoothly binds.
    Can be easily attached and removed, making it economical.
    Easy to securely fasten without special equipment.

    [Product Specifications]
    · Standard: S Size
    · Clip Width: 15 mm
    · Number of Bindable Sheets: Approx. 30 Sheets
    · In Paper Box
    · Quantity: 250 pcs
    · JAN Code etc.: 4941854028108
    From: ฿ 1,796.12
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Eyeball Clip, Small, 20 Included

    Stainless Steel Eyeball Clip, Small, 20 Included

    VELOS

    [Features]
    Made only of rust-resistant stainless steel.
    Since the springs and shafts are also made of stainless steel, they do not rust when used outdoors.

    [Product Specifications]
    · Standard: Small
    · Clip Width: 40 mm
    · Number of Bindable Sheets: Approx. 110 Sheets
    · Quantity: 20 pcs
    · JAN Code etc.: 4976512000134
    From: ฿ 935.80
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Arm (with Clip on Both Ends) EA526A-4

    Flexible Arm (with Clip on Both Ends) EA526A-4

    ESCO

    【Product Specifications】
    ・Load capacity of arm-250g
    ・Clip tensile strength-3kg
    ・Clip grip width-15 to 25mm
    ・Arm length-450mm
    ・Applicable up to A3 size
    ・Available as memo holder, work assist, light holder, etc.
    From: ฿ 702.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Arm (with Clip on Both Ends) EA526A-5

    Flexible Arm (with Clip on Both Ends) EA526A-5

    ESCO

    【Product Specifications】
    ・Load capacity of arm-600g
    ・Clip tensile strength-3kg
    ・Clip grip width-15 to 25mm
    ・Arm length-600mm
    ・Long-type arm which clips fully-opened newspaper or poster
    From: ฿ 905.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Arm (with Clip on Both Ends) EA526A-7

    Flexible Arm (with Clip on Both Ends) EA526A-7

    ESCO

    【Product Specifications】
    ・Clip grip width-20mm
    ・Arm length-320mm
    ・Available as memo holder, work assist, light holder, etc.
    From: ฿ 544.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clip on Both ends With Flexible Arm EA526A-8

    Clip on Both ends With Flexible Arm EA526A-8

    ESCO

    【Product Specifications】
    ・Arm Section Durability Weight …250g
    ・Clip Tension Strong …3kg
    ・Clip Jaw The width …15 To 25mm
    ・Arm Length …320mm
    ・A4Size until Usable
    From: ฿ 615.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Paper Clip EA762FA-13

    Color Paper Clip EA762FA-13

    ESCO

    【Product Specifications】
    ・Case dim.-62(W) x 47(D) x 2(H)mm
    From: ฿ 95.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small-Type Clip EA762FA-31

    Small-Type Clip EA762FA-31

    ESCO

    【Product Specifications】
    ・Made of hard steel wire with strong spring property
    ・Size…Small (23mm)
    ・Quantity per unit…500 pcs
    From: ฿ 225.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large-Type Clip EA762FA-32

    Large-Type Clip EA762FA-32

    ESCO

    【Product Specifications】
    ・Made of hard steel wire with strong spring property
    ・Size…Large (29mm)
    ・Quantity per unit…500 pcs
    From: ฿ 269.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Special large-Type Clip EA762FA-33

    Special large-Type Clip EA762FA-33

    ESCO

    【Product Specifications】
    ・Made of hard steel wire with strong spring property
    ・Size…Special large (33mm)
    ・Quantity per unit…100 pcs
    From: ฿ 124.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clip EA762FA-34

    Clip EA762FA-34

    ESCO

    【Product Specifications】
    ・Made of hard steel wire with strong spring property
    ・Size…Ultra large (53mm)
    ・Quantity per unit…100 pcs
    From: ฿ 240.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Clip EA762FA-42

    Paper Clip EA762FA-42

    ESCO

    【Product Specifications】
    ・Case dim.-62(W) x 47(D) x 2(H)mm
    ・Size…Large
    ・Quantity per unit…100 pcs
    From: ฿ 102.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Clip EA762FA-45

    Paper Clip EA762FA-45

    ESCO

    【Product Specifications】
    ・Case dim.-62(W) x 47(D) x 2(H)mm
    ・Size…Supecial large
    ・Quantity per unit…60 pcs
    From: ฿ 102.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-1

    Binder Clip EA762FB-1

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…13mm
    ・Capacity…30 sheets
    From: ฿ 95.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-1.5

    Binder Clip EA762FB-1.5

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…15mm
    ・Capacity…35 sheets
    From: ฿ 110.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bamboo Clip EA762FB-11

    Bamboo Clip EA762FB-11

    ESCO

    【Product Specifications】
    ・Dim.-9(W) x 15(D) x 65(H)mm
    From: ฿ 175.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Clip EA762FB-13

    Stainless Clip EA762FB-13

    ESCO

    【Product Specifications】
    ・Dim.-17(W) x 26(D) x 55(H)mm
    ・Material-Stainless steel 18-8 (SUS304)
    From: ฿ 392.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Clip EA762FB-190

    Paper Clip EA762FB-190

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Dim. (W x D x H)mm-190 x 30 x 30
    ・Possible to hold clip firmly by single operation.
    ・With safety stopper
    From: ฿ 167.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-2

    Binder Clip EA762FB-2

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…19mm
    ・Capacity…45 sheets
    From: ฿ 154.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clip(Olive Drab color) EA762FB-205

    Clip(Olive Drab color) EA762FB-205

    ESCO

    【Product Specifications】
    ・Material …Iron
    ・Size …17.5×30×55(H)mm
    ・10Including
    From: ฿ 262.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-22

    Binder Clip EA762FB-22

    ESCO

    【Product Specifications】
    ・Material-Nickel plating
    ・Opening width…13mm
    ・Capacity…30 pcs
    From: ฿ 95.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-24

    Binder Clip EA762FB-24

    ESCO

    【Product Specifications】
    ・Material-Nickel plating
    ・Opening width…19mm
    ・Capacity…50 pcs
    From: ฿ 166.67
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-25

    Binder Clip EA762FB-25

    ESCO

    【Product Specifications】
    ・Material-Nickel plating
    ・Opening width…25mm
    ・Capacity…60 pcs
    From: ฿ 182.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-26

    Binder Clip EA762FB-26

    ESCO

    【Product Specifications】
    ・Material-Nickel plating
    ・Opening width…32mm
    ・Capacity…90 pcs
    From: ฿ 240.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-4

    Binder Clip EA762FB-4

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…25mm
    ・Capacity…60 sheets
    From: ฿ 182.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-5

    Binder Clip EA762FB-5

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…32mm
    ・Capacity…90 sheets
    From: ฿ 269.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-6

    Binder Clip EA762FB-6

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…41mm
    ・Capacity…120 sheets
    From: ฿ 464.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-7

    Binder Clip EA762FB-7

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…51mm
    ・Capacity…150 sheets
    From: ฿ 587.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sliding Type Clip EA762FB-72

    Sliding Type Clip EA762FB-72

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…20mm
    ・Number of binding sheets…60 pcs
    ・Quantity per unit…50 pcs
    From: ฿ 1,447.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Clip EA762FB-76

    Paper Clip EA762FB-76

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…75mm
    ・Capacity…150 sheets
    ・Qty…20 pcs
    From: ฿ 1,694.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Clip EA762FB-77

    Paper Clip EA762FB-77

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…107mm
    ・Capacity…180 sheets
    ・Qty…10 pcs
    From: ฿ 1,085.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Clip EA762FB-78

    Paper Clip EA762FB-78

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…145mm
    ・Capacity…200 sheets
    ・Qty…10 pcs
    From: ฿ 1,514.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-8

    Binder Clip EA762FB-8

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width-60mm
    ・Number of binding sheets-250 sheets
    From: ฿ 399.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Clip EA762FB-81

    Double Clip EA762FB-81

    ESCO

    【Product Specifications】
    ・Load capacity-1.5kg
    ・Clip grip width-50mm
    ・It is a snake type. The angle can be freely changed.
    ・Dim.…290 x 32mm
    ・Color…Clear
    From: ฿ 949.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Binder Clip EA762FB-9

    Binder Clip EA762FB-9

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Opening width…100mm
    ・Capacity…85 sheets
    From: ฿ 117.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-111

    Magnet Clip EA762FG-111

    ESCO

    【Product Specifications】
    ・Dim.-35(W) x 45(D) x 18(H)mm
    ・Material-ABS resin
    ・You can easily insert a paper with one hand.
    ・Inside rubber grips the paper you inserted.
    ・Available to insert up to 3 postcards
    ・Color…White
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-112

    Magnet Clip EA762FG-112

    ESCO

    【Product Specifications】
    ・Dim.-35(W) x 45(D) x 18(H)mm
    ・Material-ABS resin
    ・You can easily insert a paper with one hand.
    ・Inside rubber grips the paper you inserted.
    ・Available to insert up to 3 postcards
    ・Color…Red
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-113

    Magnet Clip EA762FG-113

    ESCO

    【Product Specifications】
    ・Dim.-35(W) x 45(D) x 18(H)mm
    ・Material-ABS resin
    ・You can easily insert a paper with one hand.
    ・Inside rubber grips the paper you inserted.
    ・Available to insert up to 3 postcards
    ・Color…Blue
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-115

    Magnet Clip EA762FG-115

    ESCO

    【Product Specifications】
    ・Dim.-35(W) x 45(D) x 18(H)mm
    ・Material-ABS resin
    ・You can easily insert a paper with one hand.
    ・Inside rubber grips the paper you inserted.
    ・Available to insert up to 3 postcards
    ・Color…Black
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-117

    Magnet Clip EA762FG-117

    ESCO

    【Product Specifications】
    ・Material-Stainless steel, aluminum
    ・Dim.-75(W) x 32(D) x 14(H)mm
    ・Document or slip can be clipped just by inserting it from the lower part of the clip.
    ・To remove the clipped paper, slightly lift it upward, and then slide it alongside.
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-181

    Magnet Clip EA762FG-181

    ESCO

    【Product Specifications】
    ・Material-Steel + Strong rubber magnet
    ・With magnetism-prevention plate
    ・Size-36x30mm
    From: ฿ 154.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-182

    Magnet Clip EA762FG-182

    ESCO

    【Product Specifications】
    ・Material-Steel + Strong rubber magnet
    ・With magnetism-prevention plate
    ・Size-42x36mm
    From: ฿ 189.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-183

    Magnet Clip EA762FG-183

    ESCO

    【Product Specifications】
    ・Material-Steel + Strong rubber magnet
    ・With magnetism-prevention plate
    ・Size-51x45mm
    From: ฿ 232.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-184

    Magnet Clip EA762FG-184

    ESCO

    【Product Specifications】
    ・Material-Steel + Strong rubber magnet
    ・With magnetism-prevention plate
    ・Size-60x50mm
    From: ฿ 284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-201

    Magnet Clip EA762FG-201

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Dim. (mm)…31 x 35 x 22
    From: ฿ 145.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-204

    Magnet Clip EA762FG-204

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Dim. (mm)…40 x 51 x 25
    From: ฿ 225.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-205

    Magnet Clip EA762FG-205

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Dim. (mm)…50 x 65 x 35
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-211

    Magnet Clip EA762FG-211

    ESCO

    【Product Specifications】
    ・Material-ABS resin
    ・Opening width-41mm
    ・Number of binding sheets-80 sheets
    ・Color…Red
    From: ฿ 225.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-212

    Magnet Clip EA762FG-212

    ESCO

    【Product Specifications】
    ・Material-ABS resin
    ・Opening width-41mm
    ・Number of binding sheets-80 sheets
    ・Color…Blue
    From: ฿ 225.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-213

    Magnet Clip EA762FG-213

    ESCO

    【Product Specifications】
    ・Material-ABS resin
    ・Opening width-41mm
    ・Number of binding sheets-80 sheets
    ・Color…Black
    From: ฿ 225.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-214

    Magnet Clip EA762FG-214

    ESCO

    【Product Specifications】
    ・Material-ABS resin
    ・Opening width-41mm
    ・Number of binding sheets-80 sheets
    ・Color…White
    From: ฿ 225.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-401

    Magnet Clip EA762FG-401

    ESCO

    【Product Specifications】
    ・Load resistance- Horizontal surface: 13 kgf, Vertical surface: 2.2 to 3.3 kgf (varies depending on thickness of iron plate)
    ・Height-120mm
    ・Weight-450g
    ・Clip opening width-About 70mm
    ・Clamp Width-10 to 40mm
    ・With one touch release lever
    From: ฿ 1,672.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Clip EA762FG-402

    Magnet Clip EA762FG-402

    ESCO

    【Product Specifications】
    ・Load capacity-horizontal surface: 8.0/20kgf(depends on iron plate of thickness),flexible pipe: 1.0kgf
    ・Height-250mm
    ・Weight-540g
    ・Clip opening width-About 70mm
    ・Clamp Width-10 to 40mm
    ・With one touch release lever
    From: ฿ 3,452.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    385 mm, Clip With Magnet

    385 mm, Clip With Magnet

    ESCO

    [Product Specifications]
    ·Load Capacity: Horizontal plane: 80 kgf, vertical plane: 2.8 to 14 kgf (depending on the thickness of the steel plate), flexible pipe: 1.0 kgf
    ·Height: 385 mm
    ·Weight: 1430 g
    ·Clip Jaw Capacity: Approx. 70 mm
    ·Clamp Width: 10 to 40 mm
    ·With ON/OFF switchable magnet
    ·JAN: 4518340810068
    From: ฿ 5,614.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clip with Magnet EA762FG-98

    Clip with Magnet EA762FG-98

    ESCO

    【Product Specifications】
    ・Number of binding sheets-150 sheets
    ・Material-ABS resin
    ・Load capacity-Approx. 700g
    ・Opening width-50mm
    ・Color-Red 1pc, blue 1 pc
    From: ฿ 355.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handy Clip EA762HM-101

    Handy Clip EA762HM-101

    ESCO

    【Product Specifications】
    ・For EA762HM-10 Spare Clip (middle size)
    ・Material …Stainless
    ・Size…16(W)×11(D)×4.8(H)mm
    ・Qty. Per Unit …55Piece
    From: ฿ 442.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handy Clip EA762HM-102

    Handy Clip EA762HM-102

    ESCO

    【Product Specifications】
    ・For EA762HM-10 Spare Clip (middle thick size )
    ・Material …Stainless
    ・Size…16(W)×11(D)×6.4(H)mm
    ・Qty. Per Unit …50Piece
    From: ฿ 442.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clip With Magnet EA781GB-33

    Clip With Magnet EA781GB-33

    ESCO

    【Product Specifications】
    ・Material …Plastic
    ・Size …31×82×43(H)mm
    ・Neodymium Magnet
    ・Color …Blue
    From: ฿ 550.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MAX HK-P400K Spare Clips (For Both Dual Clips And Handy Clips)

    MAX HK-P400K Spare Clips (For Both Dual Clips And Handy Clips)

    MAX

    [Features]
    · For both dual clips and handy clips
    · Nakatama clips
    From: ฿ 177.68
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Color Memo Clip (Magnet Type)
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-114
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-10
You can add up to 6 items per a category to the compare list.
MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
You can add up to 6 items per a category to the compare list.
Clip, Magnetic Paper Holder, MPHX-W, White
You can add up to 6 items per a category to the compare list.
Stainless Steel Eyeball Clip, Small, 2 Included
You can add up to 6 items per a category to the compare list.
Paper Clip EA762FA-41
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-0
You can add up to 6 items per a category to the compare list.
Magnetic Clip MPS
You can add up to 6 items per a category to the compare list.
Holder Type Clip, Clicks, Magnetic, (Normal Type)
You can add up to 6 items per a category to the compare list.
Shelf Adjustment Clip Category: Bind Magnet Type
You can add up to 6 items per a category to the compare list.
Clipper L, 100 Pieces, Silver
You can add up to 6 items per a category to the compare list.
Clipper S, 250 Pieces, Silver
You can add up to 6 items per a category to the compare list.
Stainless Steel Eyeball Clip, Small, 20 Included
You can add up to 6 items per a category to the compare list.
Flexible Arm (with Clip on Both Ends) EA526A-4
You can add up to 6 items per a category to the compare list.
Flexible Arm (with Clip on Both Ends) EA526A-5
You can add up to 6 items per a category to the compare list.
Flexible Arm (with Clip on Both Ends) EA526A-7
You can add up to 6 items per a category to the compare list.
Clip on Both ends With Flexible Arm EA526A-8
You can add up to 6 items per a category to the compare list.
Color Paper Clip EA762FA-13
You can add up to 6 items per a category to the compare list.
Small-Type Clip EA762FA-31
You can add up to 6 items per a category to the compare list.
Large-Type Clip EA762FA-32
You can add up to 6 items per a category to the compare list.
Special large-Type Clip EA762FA-33
You can add up to 6 items per a category to the compare list.
Clip EA762FA-34
You can add up to 6 items per a category to the compare list.
Paper Clip EA762FA-42
You can add up to 6 items per a category to the compare list.
Paper Clip EA762FA-45
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-1
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-1.5
You can add up to 6 items per a category to the compare list.
Bamboo Clip EA762FB-11
You can add up to 6 items per a category to the compare list.
Stainless Clip EA762FB-13
You can add up to 6 items per a category to the compare list.
Paper Clip EA762FB-190
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-2
You can add up to 6 items per a category to the compare list.
Clip(Olive Drab color) EA762FB-205
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-22
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-24
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-25
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-26
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-4
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-5
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-6
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-7
You can add up to 6 items per a category to the compare list.
Sliding Type Clip EA762FB-72
You can add up to 6 items per a category to the compare list.
Paper Clip EA762FB-76
You can add up to 6 items per a category to the compare list.
Paper Clip EA762FB-77
You can add up to 6 items per a category to the compare list.
Paper Clip EA762FB-78
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-8
You can add up to 6 items per a category to the compare list.
Double Clip EA762FB-81
You can add up to 6 items per a category to the compare list.
Binder Clip EA762FB-9
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-111
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-112
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-113
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-115
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-117
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-181
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-182
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-183
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-184
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-201
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-204
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-205
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-211
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-212
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-213
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-214
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-401
You can add up to 6 items per a category to the compare list.
Magnet Clip EA762FG-402
You can add up to 6 items per a category to the compare list.
385 mm, Clip With Magnet
You can add up to 6 items per a category to the compare list.
Clip with Magnet EA762FG-98
You can add up to 6 items per a category to the compare list.
Handy Clip EA762HM-101
You can add up to 6 items per a category to the compare list.
Handy Clip EA762HM-102
You can add up to 6 items per a category to the compare list.
Clip With Magnet EA781GB-33
You can add up to 6 items per a category to the compare list.
MAX HK-P400K Spare Clips (For Both Dual Clips And Handy Clips)
Brand

AUTO

ESCO

ESCO

MAX

MAG X

VELOS

ESCO

ESCO

MAG X

TRUSCO

TOMOYA

BUMPODO

BUMPODO

VELOS

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

MAX

Product Series

Color Memo Clip (Magnet Type)

Magnet Clip EA762FG-114

Binder Clip EA762FB-10

MAX HK-55 Dual Clip Rapid-fire Clip Dispenser

Clip, Magnetic Paper Holder, MPHX-W, White

Stainless Steel Eyeball Clip, Small, 2 Included

Paper Clip EA762FA-41

Binder Clip EA762FB-0

Magnetic Clip MPS

Holder Type Clip, Clicks, Magnetic, (Normal Type)

Shelf Adjustment Clip Category: Bind Magnet Type

Clipper L, 100 Pieces, Silver

Clipper S, 250 Pieces, Silver

Stainless Steel Eyeball Clip, Small, 20 Included

Flexible Arm (with Clip on Both Ends) EA526A-4

Flexible Arm (with Clip on Both Ends) EA526A-5

Flexible Arm (with Clip on Both Ends) EA526A-7

Clip on Both ends With Flexible Arm EA526A-8

Color Paper Clip EA762FA-13

Small-Type Clip EA762FA-31

Large-Type Clip EA762FA-32

Special large-Type Clip EA762FA-33

Clip EA762FA-34

Paper Clip EA762FA-42

Paper Clip EA762FA-45

Binder Clip EA762FB-1

Binder Clip EA762FB-1.5

Bamboo Clip EA762FB-11

Stainless Clip EA762FB-13

Paper Clip EA762FB-190

Binder Clip EA762FB-2

Clip(Olive Drab color) EA762FB-205

Binder Clip EA762FB-22

Binder Clip EA762FB-24

Binder Clip EA762FB-25

Binder Clip EA762FB-26

Binder Clip EA762FB-4

Binder Clip EA762FB-5

Binder Clip EA762FB-6

Binder Clip EA762FB-7

Sliding Type Clip EA762FB-72

Paper Clip EA762FB-76

Paper Clip EA762FB-77

Paper Clip EA762FB-78

Binder Clip EA762FB-8

Double Clip EA762FB-81

Binder Clip EA762FB-9

Magnet Clip EA762FG-111

Magnet Clip EA762FG-112

Magnet Clip EA762FG-113

Magnet Clip EA762FG-115

Magnet Clip EA762FG-117

Magnet Clip EA762FG-181

Magnet Clip EA762FG-182

Magnet Clip EA762FG-183

Magnet Clip EA762FG-184

Magnet Clip EA762FG-201

Magnet Clip EA762FG-204

Magnet Clip EA762FG-205

Magnet Clip EA762FG-211

Magnet Clip EA762FG-212

Magnet Clip EA762FG-213

Magnet Clip EA762FG-214

Magnet Clip EA762FG-401

Magnet Clip EA762FG-402

385 mm, Clip With Magnet

Clip with Magnet EA762FG-98

Handy Clip EA762HM-101

Handy Clip EA762HM-102

Clip With Magnet EA781GB-33

MAX HK-P400K Spare Clips (For Both Dual Clips And Handy Clips)

From

฿ 134.27

฿ 219.00

฿ 179.00

฿ 177.21

฿ 158.62

฿ 230.00

฿ 99.00

฿ 95.00

฿ 85.46

฿ 252.11

฿ 495.64

฿ 1,504.59

฿ 1,796.12

฿ 935.80

฿ 702.00

฿ 905.00

฿ 544.00

฿ 615.00

฿ 95.00

฿ 225.00

฿ 269.00

฿ 124.00

฿ 240.00

฿ 102.00

฿ 102.00

฿ 95.00

฿ 110.00

฿ 175.00

฿ 392.00

฿ 167.00

฿ 154.00

฿ 262.00

฿ 95.00

฿ 166.67

฿ 182.00

฿ 240.00

฿ 182.00

฿ 269.00

฿ 464.00

฿ 587.00

฿ 1,447.00

฿ 1,694.00

฿ 1,085.00

฿ 1,514.00

฿ 399.00

฿ 949.00

฿ 117.00

฿ 219.00

฿ 219.00

฿ 219.00

฿ 219.00

฿ 297.00

฿ 154.00

฿ 189.00

฿ 232.00

฿ 284.00

฿ 145.00

฿ 225.00

฿ 297.00

฿ 225.00

฿ 225.00

฿ 225.00

฿ 225.00

฿ 1,672.00

฿ 3,452.00

฿ 5,614.00

฿ 355.00

฿ 442.00

฿ 442.00

฿ 550.00

฿ 177.68

Days to Ship 1 Day(s) 12 Day(s) 20 Day(s) Quote 40 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 35 Day(s) 15 Day(s) 3 Day(s) 8 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Quote
Product TypeMagnetic Clip--Holder type clipMagnetic ClipHolder type clip--Magnetic ClipHolder type clipMagnetic ClipHolder type clipHolder type clipHolder type clip--------------------------------------------------------Holder type clip

Loading...

  1. 1

Related Categories to Clips